To our valued customers: Please note that our warehouses and offices will be closed on Thursday, July 4th in observance of the holiday.
Same-Day Shipping in the next 3:14:08
Same-day shipping if you order in the next hours!
Need assistance? Call 1-800-715-4396
close

RA 7/16 DIN Connectors

RA (Right Angle) 7/16 DIN Connectors for RF

Fairview Microwave RA (Right Angle) 7/16 DIN connectors (can also be known as 7/16, DIN 47223) ship from our ISO registered facility the same day. Fairview Microwave (Sun Moon Electronics / SM Electronics originally) has been considered an industry leader for providing high quality RF/microwave components since 1992 like these RA 7/16 DIN (7/16, DIN 47223) connectors for RF. Our 7/16 DIN right angle connector SKUs are in-stock on a continual basis for rapid shipping. This category of 7/16 DIN male (plug) connectors RA are available for coax interface termination type. Contact Fairview Microwave first for expert technical and knowledgeable sales support to provide answers to your questions on coaxial 50 Ohm 7/16 DIN right angle (RA) connector products.

7/16 DIN connector products in this category from Fairview Microwave contain right angle body connection designs with male (plug) gender. Plug (male) right angle (7/16, DIN 47223) 7/16 DIN connector series include 50 Ohm impedance. RA (right angle) 7/16 DIN connectors for RF to coax at 50 Ohm offer lmr-400 or spp-250-llpl interfaces. Fairview Microwave right angle 7/16 DIN to coax connect category includes crimp/non-solder contact or solder/solder attachment method. Our 7/16 DIN RA connectors provide a quality method for coax termination. Like our other RF connectors, these Fairview right angle 7/16 DIN connector SKUs are in-stock and ship same business day.

Fairview Microwave right angle 7/16 DIN connector 3 and 6 GHz maximum frequency are provided in this category. 7/16 DIN male (plug) connector RA (sometimes called a 7/16 DIN coaxial cable adapter when transitioning from coax to connector interface) are available. This connector series selection includes some Low PIM (Low Passive Intermodulation) right angle 7/16 DIN connectors with -165 or -160 specifications. Our 7/16 DIN right angle connector datasheet PDF specifications with precise CAD drawing, dimensions and other spec details are located on the product pages for download.

Fairview Microwave high-quality connectors for RF with right angle 7/16 DIN coax series are built with brass body. Our RA coax connector product line has nickel or tri-metal plating types. 7/16 DIN RF connectors are designed with brass or spring copper contact material. Silver connector contact plating material is what is found for these right angle (RA) 7/16 DIN components. Fairview Microwave 7/16 DIN connectors ship same business day to destinations worldwide. Not only do these RF connectors with 7/16 DIN right angle interface ship same-day, so do other high-quality RF components from Fairview. Being in business since 1992 as Fairview Microwave (originally Sun Moon Electronics or SM Electronics for short), we have developed a reputation as a industry leading supplier of large inventory of quality RF, microwave and millimeter wave connectors and other components. Fairview Microwave should be your first source for right angle (RA) 7/16 DIN connectors and more.