To our valued customers: Please note that our warehouses and offices will be closed on Thursday, July 4th in observance of the holiday.
Same-Day Shipping in the next 3:14:08
Same-day shipping if you order in the next hours!
Need assistance? Call 1-800-715-4396
close

RA 7/16 DIN Male Connectors

Right Angle (RA) 7/16 DIN Male (Plug or Pl) Connectors for RF

RA Right Angle 7/16 DIN connectors also be known as 7/16, DIN 47223 in male (plug) gender 50 Ohm ship from the Fairview Microwave the same business day. Fairview Microwave 50 Ohm right angle 7/16 DIN male (plug) connector SKUs are in-stock continually for quickest shipping. We have been known as a leader in the industry since 1992 for products like our plug (male) RA 7/16 DIN (7/16, DIN 47223) RF connectors. 7/16 DIN RA male (plug) connector RA are available for coax termination type. Expert RF technical support and sales teams at Fairview Microwave provide the answers to your coaxial 50 Ohm 7/16 DIN male / plug right angle (RA) connector questions.

Fairview Microwave (right angle) male (M) / plug (Pl) 7/16 DIN connectors with coax termination at 50 Ohm offer lmr-400 or spp-250-llpl interfaces. Our right angle 7/16 DIN plug to coaxial male (M) connection series includes crimp/non-solder contact or solder/solder attachments. 7/16 DIN male (plug) right angle connector interconnects for building coax cables interface with lmr-400 or spp-250-llpl. 50 Ohm right angle 7/16 DIN (7/16, DIN 47223) coax connectors with male (plug) gender, like our others, ship same-day.

Our product category includes right angle M 7/16 DIN mount connector types with 3 and 6 GHz frequency maximum. Fairview Microwave 7/16 DIN (7/16, DIN 47223) right angle male (plug) connector in 50 Ohm PDF datasheet specifications download found on the product detail pages includes CAD drawing(s) with dimensions plus more. 7/16 DIN male (plug) connector RA series from Fairview are part of a growing inventory of new RF components. Low pim right angle 7/16 DIN male (plug) connectors are used when additional features / performance are required. Low PIM right angle 7/16 DIN male connector series have low passive intermodulation (intermod) specifications of -165 or -160.

Our RF right angle 7/16 DINM (7/16 DIN male) connector series is built with brass body. High-quality 7/16 DIN male right angle coaxial connectors from Fairview Microwave have plating of nickel or tri-metal. Brass or spring copper contact material is used for these well designed Fairview Microwave right angle 7/16 DIN male RF interconnects. Our (RA) right angle 7/16 DIN plug (Pl) connector series is designed with silver contact plating. 7/16 DIN right angle connectors in male (plug) gender will be shipped same-day to local, domestic or global locations. Consider the Fairview Microwave website for your first choice of where to find and buy 50 Ohm right angle 7/16 DIN (7/16, DIN 47223) male connectors. Being in business since 1992, an established RF/microwave industry leader and having the large in-stock inventory as well as the support you need; Fairview Microwave should not only be the first choice for right angle (RA) 7/16 DIN male (plug / Pl) connectors, we should be your first choice for all RF components.