Same-Day Shipping in the next 3:14:08
Same-day shipping if you order in the next hours!
Need assistance? Call 1-800-715-4396

M55339/14-00306 RA BNC Male (Plug) to BNC Female (Jack) Adapter, Silver Plated Brass Body

SKU: M55339/14-00306
Pricing
QUANTITYPRICE
1-24$62.99
25-49$59.84
50-99$56.69
100-249$54.17
250+Call
For larger quantities, please call for quote.
* All Prices are in US Dollars and do not include duties
Buy
 

bbb

Available Quantity: 77
Same day Shipping
Same-Day Shipping
Order in the next
Key Specifications
Key Specifications.
Connector Series 1BNC
Connector Gender 1Male
Connector Polarity 1Standard
Connector Impedance 150 Ohm
Connector Series 2BNC
Connector Gender 2Female
Connector Polarity 2Standard
Connector Impedance 250 Ohm
Frequency, MinDC
Frequency, Max3 GHz
Adapter Body StyleRight Angle
Connector Mount Method 1None
Connector Body Material 1Brass
Connector Body Plating 1Silver
Connector Mount Method 2None
Connector Body Material 2Brass
Connector Body Plating 2Silver
Description

M55339/14-00306 RA BNC Male (Plug) to BNC Female (Jack) Adapter, Silver Plated Brass Body

BNC adapter M55339/14-00306 from Fairview Microwave is part of a very large selection of in-stock interconnect RF components. Our BNC to BNC adapter is a coaxial adapter design with a 50 Ohm impedance. This 50 Ohm BNC adapter is manufactured to precise RF adapter specifications .

BNC to BNC adapter is constructed with male gender on side 1 and female on side 2. M55339/14-00306 BNC male to BNC female coaxial adapter from Fairview is a right angle body style. This right angle BNC connector adapter is a 90 degree right angle RF elbow adapter design.

Fairview male BNC to female BNC adapter is part of over one million RF, microwave and millimeter wave components in stock. Our right angle BNC adapter is ready for same day purchase and shipping worldwide. We also stock and/or custom build BNC coaxial cables that ship quickly from our facility for all your RF adapter component needs.