Same-Day Shipping in the next 3:14:08
Same-day shipping if you order in the next hours!
Need assistance? Call 1-800-715-4396

BNC Male Right Angle to N Female Bulkhead Cable in 200 CM Length Using RG223 Coax

SKU: FMCA2696-200CM
Cable length
OR
*Lengths are rounded up to the nearest quarter inch or centimeter respectively.
Pricing
QUANTITYPRICE
1-24$76.99
25-49$73.14
50-99$69.29
100-249$66.21
250+Call
For larger quantities, please call for quote.
* All Prices are in US Dollars and do not include duties
Buy
 

bbb

Available Quantity: 21
Same day Shipping
Same-Day Shipping
Order in the next
Product Documents
0110
FMCA2696-200CM
Datasheet
FMCA2696-200CM
3D CAD Model (.step)
Key Specifications
Key Specifications.
Connector Series 1BNC
Connector Gender 1Male
Connector Polarity 1Standard
Connector Angle 1Right Angle
Connector Mount Method 1None
Connector Impedance 150
Connector Series 2N
Connector Gender 2Female
Connector Polarity 2Standard
Connector Angle 2Straight
Connector Mount Method 2Bulkhead
Connector Impedance 250
RF Cable Part NumberRG223/U
RF Cable TypeRG223
RF Cable Impedance50
Length7 inches
Description

BNC Male Right Angle to N Female Bulkhead Cable in 200 CM Length Using RG223 Coax

RF cable assembly part number FMCA2696-200CM BNC male right angle to N female bulkhead cable in 200 cm length using RG223 coax from Fairview Microwave is just one of a huge selection of coaxial cables for radio, antenna and interconnect with RF components. Fairview Microwave RF coaxial cable assembly products are designed for typical use, production, laboratory test and measurement, defense / military, aerial antenna towers, etc. The 50 Ohm like our other coaxial cable assemblies, is specifically ready for quicker shipment than most in the industry can provide.

This Fairview Microwave RF coaxial assembly is manufactured with a BNC cable connection on one end and a N type cable connection on the other end. Our BNC cable assembly has a male plug on end one and female female on end two. BNC cable FMCA2696-200CM is built in a male to female coaxial assembly design and will ship quickly after the purchase.

Fairview BNC male to type N female cable assembly FMCA2696-200CM is built with RG223 coax and it is a flexible coax design. Our BNC cable assembly is manufactured with right angle 50 Ohm BNC to 50 Ohm type N cable connectors and has a 50 Ohm impedance. RF specs for this BNC right angle male to type N female bulkhead cable can be found on its specifications datasheet PDF above. Keep in mind that FMCA2696-200CM can also be used in the other direction as a type N female to BNC male cable because the assembly operates in both directions.

BNC right angle male to N type female bulkhead coaxial cable assembly is just one of more than a million RF parts we have available. Fairview Microwave is where to buy a high quality BNC to N type cable assembly for quick shipment worldwide. We also have a wide selection of other low to high frequency coaxial cables that will ship quickly from our United States warehouse. Because Fairview is one of a few RF, microwave and millimeter wave cable assembly suppliers with rapid shipping, many variations of BNC cable assemblies can also be built and shipped quickly as well. Custom cable assemblies for radio, antenna, RF component inter connection and more for production, test and measurement labs, military / defense, aerospace, telecom and other RF applications for cables can be easily built.