To our valued customers: Please note that our warehouses and offices will be closed on Thursday, July 4th in observance of the holiday.
Same-Day Shipping in the next 3:14:08
Same-day shipping if you order in the next hours!
Need assistance? Call 1-800-715-4396

RA SMA Cables

RA SMA cables are available from Fairview Microwave in standard or custom lengths with a variety of the most popular connector and coax options. Our RA SMA cables connector 2 series standard options include: 10-32, 4.1/9.5 Mini DIN, 4.3-10, 7/16 DIN, BMA, BNC, MCX, Mini SMP, MMBX, MMCX, N, NEX10, QMA, SMA, SMB, SMC, SMP, SSMA, SSMC and TNC in right angle and straight designs and with female, jack, male or plug genders. In stock right angle SMA cable assemblies are available using 0.086, FM086FLEX, FM141FLEX, FM-160FLEX, FM-F086, FM-F141, FM-SR086CU, FM-SR086TB, FM-SR086TBJ, FM-SR141TB, FM-SR141TBJ, FM-SR405FL, HC086, HC141, HF086, LL142, LL160, LL335i, LMR-100A, LMR-100A-PVC, LMR-195, LMR-200, LMR-240, LMR-240-DB, LMR-240-UF, M17/113-RG316, M17/119-RG174, M17/128-RG400, M17/28-RG058, M17/60-RG142, M17/84-RG223, RG142, RG-142, RG174, RG-174, RG223, RG316, RG-316, RG-316DS, RG316-DS, RG-405, RG-58, RG58C/U and SPP-250-LLPL coax.

Fairview Microwave right angle SMA cable assemblies can be purchased and shipped the same day from a large inventory of RF connector and coax types. If you require a custom right angle SMA cable assembly configuration not found on our website, we will create it for you; simply contact our technical service department for assistance. Even custom RA SMA cable assemblies are built and will ship the same day worldwide as does the rest of our in-stock inventory.