RA SMA to TNC cables are available from Fairview Microwave in standard or custom lengths with a variety of the most popular connector and coax options. Our RA SMA to TNC cables connector 2 series standard options include: TNC in straight designs and with female or male genders. In stock right angle SMA to TNC cable assemblies are available using FM-SR086TB, FM-SR086TBJ, FM-SR141TB, FM-SR141TBJ, LL142, LL160, LL335i, LMR-240, LMR-240-UF, M17/113-RG316, M17/119-RG174, M17/128-RG400, M17/28-RG058, M17/60-RG142, M17/84-RG223, RG142, RG316 and RG-58 coax.
Fairview Microwave right angle SMA to TNC cable assemblies can be purchased and shipped the same day from a large inventory of RF connector and coax types. If you require a custom right angle SMA to TNC cable assembly configuration not found on our website, we will create it for you; simply contact our technical service department for assistance. Even custom RA SMA to TNC cable assemblies are built and will ship the same day worldwide as does the rest of our in-stock inventory.