Same-Day Shipping in the next 3:14:08
Same-day shipping if you order in the next hours!
Need assistance? Call 1-800-715-4396

Radius RA N Male (Plug) to N Female (Jack) Adapter MIL-STD-202, Method 106, Passivated Stainless Steel Body, High Temp, 1.25 VSWR

SKU: SM4528
DISCONTINUED PRODUCT
Replaced By: FMAD1057
Product Documents
0110
SM4528
Datasheet
SM4528
3D CAD Model (.step)
Key Specifications
Key Specifications.
Connector Series 1N
Connector Gender 1Male
Connector Polarity 1Standard
Connector Impedance 150 Ohm
Connector Series 2N
Connector Gender 2Female
Connector Polarity 2Standard
Connector Impedance 250 Ohm
Frequency, MinDC
Frequency, Max18 GHz
Adapter Body StyleRadius Right Angle
Connector Mount Method 1None
Connector Body Material 1Passivated Stainless Steel
Connector Mount Method 2None
Connector Body Material 2Passivated Stainless Steel
Description

Radius RA N Male (Plug) to N Female (Jack) Adapter MIL-STD-202, Method 106, Passivated Stainless Steel Body, High Temp, 1.25 VSWR

N adapter SM4528 from Fairview Microwave is part of a very large selection of in-stock interconnect RF components. Our N to N adapter is a coaxial adapter design with a 50 Ohm impedance. This 50 Ohm N adapter is manufactured to precise RF adapter specifications and has a maximum VSWR of 1.25:1.

N to N adapter is constructed with male gender on side 1 and female on side 2. SM4528 N male to N female coaxial adapter from Fairview is a radius right angle body style. This radius right angle N connector adapter is a 90 degree swept elbow adapter design.

Fairview male N to female N adapter is part of over one million RF, microwave and millimeter wave components in stock. Our radius right angle N adapter is ready for same day purchase and shipping worldwide. We also stock and/or custom build N coaxial cables that ship quickly from our facility for all your RF adapter component needs.