Same-Day Shipping in the next 3:14:08
Same-day shipping if you order in the next hours!
Need assistance? Call 1-800-715-4396

Radius RA SMA Male (Plug) to SMA Female (Jack) Adapter MIL-STD-202, Method 106, Passivated Stainless Steel Body, High Temp, 1.25 VSWR

SKU: SM5292
Pricing
QUANTITYPRICE
1-24$207.99
25-49$199.67
50-99$193.43
100-249$189.27
250+Call
For larger quantities, please call for quote.
* All Prices are in US Dollars and do not include duties
Buy
 

bbb

Available Quantity: 432
Same day Shipping
Same-Day Shipping
Order in the next
Product Documents
0110
SM5292
Datasheet
SM5292
3D CAD Model (.step)
Key Specifications
Key Specifications.
Connector Series 1SMA
Connector Gender 1Male
Connector Polarity 1Standard
Connector Impedance 150 Ohm
Connector Series 2SMA
Connector Gender 2Female
Connector Polarity 2Standard
Connector Impedance 250 Ohm
Frequency, MinDC
Frequency, Max18 GHz
Adapter Body StyleRadius Right Angle
Connector Mount Method 1None
Connector Body Material 1Passivated Stainless Steel
Connector Mount Method 2None
Connector Body Material 2Passivated Stainless Steel
Description

Radius RA SMA Male (Plug) to SMA Female (Jack) Adapter MIL-STD-202, Method 106, Passivated Stainless Steel Body, High Temp, 1.25 VSWR

SMA adapter SM5292 from Fairview Microwave is part of a very large selection of in-stock interconnect RF components. Our SMA to SMA adapter is a coaxial adapter design with a 50 Ohm impedance. This 50 Ohm SMA adapter is manufactured to precise RF adapter specifications and has a maximum VSWR of 1.25:1.

SMA to SMA adapter is constructed with male gender on side 1 and female on side 2. SM5292 SMA male to SMA female coaxial adapter from Fairview is a radius right angle body style. This radius right angle SMA connector adapter is a 90 degree swept elbow adapter design.

Fairview male SMA to female SMA adapter is part of over one million RF, microwave and millimeter wave components in stock. Our radius right angle SMA adapter is ready for same day purchase and shipping worldwide. We also stock and/or custom build SMA coaxial cables that ship quickly from our facility for all your RF adapter component needs.