Same-Day Shipping in the next 3:14:08
Same-day shipping if you order in the next hours!
Need assistance? Call 1-800-715-4396

Radius RA SMA Male (Plug) to SMA Male (Plug) Adapter MIL-STD-202, Method 106 Gold Plated with Stainless Steel Body, High Temp, 1.25 VSWR

SKU: SM5283
DISCONTINUED PRODUCT
Replaced By: FMAD1196
Product Documents
0110
SM5283
Datasheet
SM5283
3D CAD Model (.step)
Key Specifications
Key Specifications.
Connector Series 1SMA
Connector Gender 1Male
Connector Polarity 1Standard
Connector Impedance 150 Ohm
Connector Series 2SMA
Connector Gender 2Male
Connector Polarity 2Standard
Connector Impedance 250 Ohm
Frequency, MinDC
Frequency, Max18 GHz
Adapter Body StyleRadius Right Angle
Connector Mount Method 1None
Connector Body Material 1Stainless Steel
Connector Body Plating 1Gold
Connector Mount Method 2None
Connector Body Material 2Stainless Steel
Connector Body Plating 2Gold
Description

Radius RA SMA Male (Plug) to SMA Male (Plug) Adapter MIL-STD-202, Method 106 Gold Plated with Stainless Steel Body, High Temp, 1.25 VSWR

SMA adapter SM5283 from Fairview Microwave is part of a very large selection of in-stock interconnect RF components. Our SMA to SMA adapter is a coaxial adapter design with a 50 Ohm impedance. This 50 Ohm SMA adapter is manufactured to precise RF adapter specifications and has a maximum VSWR of 1.25:1.

SMA to SMA adapter is constructed with male gender on side 1 and male on side 2. SM5283 SMA male to SMA male coaxial adapter from Fairview is a radius right angle body style. This radius right angle SMA connector adapter is a 90 degree swept elbow adapter design.

Fairview male SMA to male SMA adapter is part of over one million RF, microwave and millimeter wave components in stock. Our radius right angle SMA adapter is ready for same day purchase and shipping worldwide. We also stock and/or custom build SMA coaxial cables that ship quickly from our facility for all your RF adapter component needs.