To our valued customers: Please note that our warehouses and offices will be closed on Thursday, July 4th in observance of the holiday.
Same-Day Shipping in the next 3:14:08
Same-day shipping if you order in the next hours!
Need assistance? Call 1-800-715-4396

SMA Male (Plug) Termination (Load) 0.5 Watts To 18 GHz, 1.3 VSWR, 50 Watts Peak Power

SKU: M39030/3-13S
DISCONTINUED PRODUCT
Search for alternative
Terminations.
Key Specifications
Key Specifications.
Termination TypeRF Load
Connector SeriesSMA
Connector GenderMale
Minimum Frequency2 GHz
Maximum Frequency18 GHz
Impedance50 Ohm
Maximum VSWR1.3:1
Maximum Power0.5 Watt
Description

SMA Male (Plug) Termination (Load) 0.5 Watts To 18 GHz, 1.3 VSWR, 50 Watts Peak Power

RF load / termination (also known as a dummy load) part number M39030/3-13S from Fairview Microwave is just part of a wide selection of coaxial terminator products supplied for radio, antenna and other types of RF components for typical use, production, laboratory test and measurement, defense / military, etc. which are specifically made ready for quick shipment. Our coaxial radio requency load termination is manufactured in a RF load design with SMA connector. This SMA RF load is a male gender and has bead chain.

SMA male RF load from Fairview Microwave is 50 Ohm impedance and is rated for a maximum frequency of 18 GHz . Dummy load / RF termination part number M39030/3-13S has a maximum input power of 0.5 Watt and a maximum VSWR of 1.3:1. Additional male SMA RF load specs for this component can be found on its radio frequency termination load PDF specifications datasheet above.

Fairview Microwave is where to buy a RF load/termination for quick shipment worldwide because this is only one of more than a million RF parts/components we have available. We also stock a wide selection of other coaxial dummy load termination products that will ship the same day. RF / microwave and millimeter wave load components for radio, antenna, other types of RF component connections in typical use, production, test and measurement labs, military / defense, etc. are in stock and also ship same day from our warehouse.