Same-Day Shipping in the next 3:14:08
Same-day shipping if you order in the next hours!
Need assistance? Call 1-800-715-4396

SMA Male (Plug) Termination (Load) 1 Watts To 18 GHz With Chain, Passivated Stainless Steel, 1.2 VSWR, 250 Watts Peak Power

SKU: ST1819C
Pricing
QUANTITYPRICE
1-24$29.99
25-49$28.49
50-99$26.99
100-249$25.79
250+Call
For larger quantities, please call for quote.
* All Prices are in US Dollars and do not include duties
Buy
 

bbb

Available Quantity: 986
Same day Shipping
Same-Day Shipping
Order in the next
Product Documents
0110
ST1819C
Datasheet
ST1819C
3D CAD Model (.step)
Key Specifications
Key Specifications.
Termination TypeRF Load
Connector SeriesSMA
Connector GenderMale
Minimum FrequencyDC
Maximum Frequency18 GHz
Impedance50 Ohm
Maximum VSWR1.2:1
Maximum Power1 Watt
Description

SMA Male (Plug) Termination (Load) 1 Watts To 18 GHz With Chain, Passivated Stainless Steel, 1.2 VSWR, 250 Watts Peak Power

RF load / termination (also known as a dummy load) part number ST1819C from Fairview Microwave is just part of a wide selection of coaxial terminator products supplied for radio, antenna and other types of RF components for typical use, production, laboratory test and measurement, defense / military, etc. which are specifically made ready for quick shipment. Our coaxial radio requency load termination is manufactured in a RF load design with SMA connector. This SMA RF load is a male gender and has chain.

SMA male RF load from Fairview Microwave is 50 Ohm impedance and is rated for a maximum frequency of 18 GHz . Dummy load / RF termination part number ST1819C has a maximum input power of 1 Watt and a maximum VSWR of 1.2:1. Additional male SMA RF load specs for this component can be found on its radio frequency termination load PDF specifications datasheet above.

Fairview Microwave is where to buy a RF load/termination for quick shipment worldwide because this is only one of more than a million RF parts/components we have available. We also stock a wide selection of other coaxial dummy load termination products that will ship the same day. RF / microwave and millimeter wave load components for radio, antenna, other types of RF component connections in typical use, production, test and measurement labs, military / defense, etc. are in stock and also ship same day from our warehouse.