Same-Day Shipping in the next 3:14:08
Same-day shipping if you order in the next hours!
Need assistance? Call 1-800-715-4396

SMA Female (Jack) Termination (Load) 100 Watts High Power to 6 GHz, 1.25 VSWR

SKU: FMTR1008
Pricing
QUANTITYPRICE
1-9$550.00
10-24$528.00
25-99$506.00
100+Call
For larger quantities, please call for quote.
* All Prices are in US Dollars and do not include duties
Buy
 

bbb

Available Quantity: 4
Same day Shipping
Same-Day Shipping
Order in the next
Product Documents
Key Specifications
Key Specifications.
Termination TypeRF Load
Connector SeriesSMA
Connector GenderFemale
Minimum FrequencyDC
Maximum Frequency6 GHz
Impedance50 Ohm
Maximum VSWR1.25:1
Maximum Power100 Watt
Description

SMA Female (Jack) Termination (Load) 100 Watts High Power to 6 GHz, 1.25 VSWR

RF load / termination (also known as a dummy load) part number FMTR1008 from Fairview Microwave is just part of a wide selection of coaxial terminator products supplied for radio, antenna and other types of RF components for typical use, production, laboratory test and measurement, defense / military, etc. which are specifically made ready for quick shipment. Our coaxial radio requency load termination is manufactured in a RF load design with SMA connector. This SMA RF load is a female gender.

SMA female RF load from Fairview Microwave is 50 Ohm impedance and is rated for a maximum frequency of 6 GHz . Dummy load / RF termination part number FMTR1008 has a maximum input power of 100 Watts and a maximum VSWR of 1.25:1. Additional female SMA RF load specs for this component can be found on its radio frequency termination load PDF specifications datasheet above.

Fairview Microwave is where to buy a RF load/termination for quick shipment worldwide because this is only one of more than a million RF parts/components we have available. We also stock a wide selection of other coaxial dummy load termination products that will ship the same day. RF / microwave and millimeter wave load components for radio, antenna, other types of RF component connections in typical use, production, test and measurement labs, military / defense, etc. are in stock and also ship same day from our warehouse.