Same-Day Shipping in the next 3:14:08
Same-day shipping if you order in the next hours!
Need assistance? Call 1-800-715-4396

N Female (Jack) Termination (Load) 100 Watts High Power To 8 GHz, Conduction Cooled Body Heatsink Body, 1.5 VSWR, 2 KWatts Peak Power

SKU: SAT8N-100F
Pricing
Price: $640.00 
* All Prices are in US Dollars and do not include duties
Buy
 

bbb

Available Quantity: 4
Same day Shipping
Same-Day Shipping
Order in the next
Product Documents
0110
SAT8N-100F
Datasheet
SAT8N-100F
3D CAD Model (.step)
Key Specifications
Key Specifications.
Termination TypeRF Load
Connector SeriesN
Connector GenderFemale
Minimum FrequencyDC
Maximum Frequency8 GHz
Impedance50 Ohm
Maximum VSWR1.5:1
Maximum Power100 Watt
Description

N Female (Jack) Termination (Load) 100 Watts High Power To 8 GHz, Conduction Cooled Body Heatsink Body, 1.5 VSWR, 2 KWatts Peak Power

RF load / termination (also known as a dummy load) part number SAT8N-100F from Fairview Microwave is just part of a wide selection of coaxial terminator products supplied for radio, antenna and other types of RF components for typical use, production, laboratory test and measurement, defense / military, etc. which are specifically made ready for quick shipment. Our coaxial radio requency load termination is manufactured in a RF load design with N connector. This N RF load is a female gender.

N female RF load from Fairview Microwave is 50 Ohm impedance and is rated for a maximum frequency of 8 GHz . Dummy load / RF termination part number SAT8N-100F has a maximum input power of 100 Watts and a maximum VSWR of 1.5:1. Additional female N RF load specs for this component can be found on its radio frequency termination load PDF specifications datasheet above.

Fairview Microwave is where to buy a RF load/termination for quick shipment worldwide because this is only one of more than a million RF parts/components we have available. We also stock a wide selection of other coaxial dummy load termination products that will ship the same day. RF / microwave and millimeter wave load components for radio, antenna, other types of RF component connections in typical use, production, test and measurement labs, military / defense, etc. are in stock and also ship same day from our warehouse.