Same-Day Shipping in the next 3:14:08
Same-day shipping if you order in the next hours!
Need assistance? Call 1-800-715-4396

SMA Female (Jack) Termination (Load) 150 Watts High Power to 3 GHz, 1.3 VSWR

SKU: FMTR1009
Pricing
QUANTITYPRICE
1-9$145.80
10-24$139.97
25-99$134.14
100+Call
For larger quantities, please call for quote.
* All Prices are in US Dollars and do not include duties
Buy
 

bbb

Available Quantity: 3
Same day Shipping
Same-Day Shipping
Order in the next
Product Documents
Key Specifications
Key Specifications.
Termination TypeRF Load
Connector SeriesSMA
Connector GenderFemale
Minimum FrequencyDC
Maximum Frequency3 GHz
Impedance50 Ohm
Maximum VSWR1.3:1
Maximum Power150 Watt
Description

SMA Female (Jack) Termination (Load) 150 Watts High Power to 3 GHz, 1.3 VSWR

RF load / termination (also known as a dummy load) part number FMTR1009 from Fairview Microwave is just part of a wide selection of coaxial terminator products supplied for radio, antenna and other types of RF components for typical use, production, laboratory test and measurement, defense / military, etc. which are specifically made ready for quick shipment. Our coaxial radio requency load termination is manufactured in a RF load design with SMA connector. This SMA RF load is a female gender.

SMA female RF load from Fairview Microwave is 50 Ohm impedance and is rated for a maximum frequency of 3 GHz . Dummy load / RF termination part number FMTR1009 has a maximum input power of 150 Watts and a maximum VSWR of 1.3:1. Additional female SMA RF load specs for this component can be found on its radio frequency termination load PDF specifications datasheet above.

Fairview Microwave is where to buy a RF load/termination for quick shipment worldwide because this is only one of more than a million RF parts/components we have available. We also stock a wide selection of other coaxial dummy load termination products that will ship the same day. RF / microwave and millimeter wave load components for radio, antenna, other types of RF component connections in typical use, production, test and measurement labs, military / defense, etc. are in stock and also ship same day from our warehouse.