Click on a product below for more details.
Model No.
Waveguide
Size
Product
Type
Min Freq
(GHz)
Max Freq
(GHz)
VSWR
(Max)
Max Input
Power (W)
Insertion
Loss (dB)
Product
Image
FMWCA1079 | WRD-650 | 3" Straight Section |
6.5 | 18 | 1.15:1 | - - - | 0.3 |
|
|
||
FMWCA1079 | WRD-750 | 3" Straight Section |
7.5 | 18 | 1.15:1 | - - - | 0.3 |
|
|
||
FMWCA1079 | WRD-180 | 3" Straight Section |
18 | 40 | 1.25:1 | - - - | 0.4 |
|
|
||
FMWCA1079 | WRD-650 | 6" Straight Section |
6.5 | 18 | 1.15:1 | - - - | 0.4 |
|
|
||
FMWCA1079 | WRD-750 | 6" Straight Section |
7.5 | 18 | 1.15:1 | - - - | 0.4 |
|
|
||
FMWCA1079 | WRD-180 | 6" Straight Section |
18 | 40 | 1.25:1 | - - - | 0.5 |
|
|
||
FMWCA1079 | WRD-650 | E-Plane Bend | 6.5 | 18 | 1.25:1 | - - - | 0.4 |
|
|
||
FMWCA1079 | WRD-650 | H-Plane Bend | 6.5 | 18 | 1.25:1 | - - - | 0.4 |
|
|
||
FMWCA1079 | WRD-750 | E-Plane Bend | 7.5 | 18 | 1.25:1 | - - - | 0.4 |
|
|
||
FMWCA1079 | WRD-750 | H-Plane Bend | 7.5 | 18 | 1.25:1 | - - - | 0.4 |
|
|
||
FMWCA1079 | WRD-180 | E-Plane Bend | 18 | 40 | 1.3:1 | - - - | 0.4 |
|
|
||
FMWCA1079 | WRD-180 | H-Plane Bend | 18 | 40 | 1.3:1 | - - - | 0.4 |
|
|
||
FMWCA1079 | WRD-650 | 90-degree Twist |
6.5 | 18 | 1.25:1 | - - - | 0.4 |
|
|
||
FMWCA1079 | WRD-750 | 90-degree Twist |
7.5 | 18 | 1.25:1 | - - - | 0.4 |
|
|
||
FMWCA1079 | WRD-180 | 90-degree Twist |
18 | 40 | 1.35:1 | - - - | 0.5 |
|
|
||
FMWCA1079 | WRD-650 | Termination | 6.5 | 18 | 1.15:1 | 1 | - - - |
|
|
||
FMWCA1079 | WRD-750 | Termination | 7.5 | 18 | 1.15:1 | 1 | - - - |
|
|
||
FMWCA1079 | WRD-180 | Termination | 18 | 40 | 1.15:1 | 0.5 | - - - |
|
|
||
Double Ridge Waveguide Transmission Line Parts from Fairview Microwave
Fairview Microwave’s double ridge waveguide transmission line components include straight sections, 90-degree twists, H-plane and E-plane bends, as well as terminations supporting both 18 GHz and 40 GHz frequency applications. Waveguide sizes include WRD-180, WRD-650 and WRD-750, with UG-style square cover flanges. The waveguide straights are available in 3"and 6" lengths and the waveguide bends are available in 90° E-plane and 90° H-plane configurations. Fairview’s waveguide twists are available in 90 configurations. These double ridge waveguide transmission line components offer typical VSWR performance as low as 1.15:1 typical.
Fairview Microwave’s double ridge waveguide transmission line components are in-stock and available for immediate shipment, with no minimum order required.
Model No.
Waveguide
Size
Product
Type
Min Freq
(GHz)
Max Freq
(GHz)
VSWR
(Max)
Max Input
Power (W)
Insertion
Loss (dB)
Product
Image
Click here to view our entire line of RF products.
© Infinite Electronics, Inc. Fairview Microwave
is a registered trademark of Infinite Electronics, Inc.
sales@fairviewmicrowave.com
Toll-free: 800-715-4396
Phone: 972-649-6678
Fax: 972-649-6689