Same-Day Shipping in the next 3:14:08
Same-day shipping if you order in the next hours!
Need assistance? Call 1-800-715-4396

WRD-650 Waveguide E-Bend Using UG Flange with a 6.5 GHz to 18 GHz Frequency Range in Brass

SKU: FMWRD650B001
Pricing
QUANTITYPRICE
1-9$750.00
10-24$720.00
25-99$690.00
100-249$660.00
250+Call
For larger quantities, please call for quote.
* All Prices are in US Dollars and do not include duties
Buy
 

bbb

Available Quantity: 1
Same day Shipping
Same-Day Shipping
Order in the next
Product Documents
0110
FMWRD650B001
Datasheet
FMWRD650B001
3D CAD Model (.step)
Key Specifications
Key Specifications.
Type of BendE-Bend
Waveguide Size 1WRD-650
Flange Size 1UG
Waveguide Size 2WRD-650
Flange Size 2UG
Frequency, Min6.5 GHz
Frequency, Max18 GHz
Description

WRD-650 Waveguide E-Bend Using UG Flange with a 6.5 GHz to 18 GHz Frequency Range in Brass

Waveguide bend FMWRD650B001 from Fairview Microwave is just one part in a large selection of our waveguide components. Fairview waveguide bend is manufactured in a E-Bend type with a WRD-650 waveguide size.Our WRD-650 E-Bend waveguide is constructed with a UG flange and built to precise RF / microwave / millimeter wave waveguide bend component design specifications.

This WRD-650 E-Bend waveguide with UG flange from Fairview is and in-stock now.Our WRD-650 waveguide bend has a minimum frequency of 6.5 GHz and a maximum frequency of 18 GHz.Additional specs on this Waveguide bend can be found on the datasheet specifications above.

E-Bend waveguide with WRD-650 is part of over one million RF, microwave and millimeter wave components in stock. Our FMWRD650B001 Wave guide bend is ready for same day purchase and shipping worldwide. Fairview also stocks a wide selection of other waveguide products that ship same day from our facility for all your RF/microwave waveguide component needs.