RG214 coax cable, sometimes shown as RG-214 or RG 214, will ship from our Fairview Microwave ISO registered facility same business day as ordered to local, national or global locations. Fairview Microwave has been considered a RF/microwave and mmWave leader in the industry through providing quality products as with our 50 Ohm bulk RG214 coax cable. These coaxial wire products are constantly stocked to provide shipping same day and are produced with a flexible design and an impedance of 50 Ohm. The flexible radio frequency wire is constructed with a .425 inch diameter and a PVC jacket material. Contact Fairview Microwave for technical support expertise and knowledgeable customer service/sales staff to provide the answers to your questions on RG-214 coax cables as well as our other RF/microwave and millimeter wave products.
Fairview Microwave RG214 coax cables at 50 Ohm impedance with PVC jacket have a maximum operating frequency of 11 GHz. This RF wire at .425 diameter is double shielded construction. The flexible RF wire product is built with PE dielectric and provides 70 degrees C maximum operating temperature. Velocity of propagation is 66%, solid center conductor and 7 strands. Fairview Microwave 50 Ohm RG214 coax cable specifications, dimensions, CAD drawing(s) and other details are found in the datasheet PDF available for download on its product page.
We provide RG 214 cable in bulk coax as some of over one million RF/microwave and mmWave parts in-stock on a continual basis. In business since 1992, Fairview Microwave company has developed a reputation as an industry leading supplier of a large breadth and depth of quality, continually in-stock inventory of components. We should not only be your first source for 50 Ohm flexible RF coaxial cable like bulk RG142, but for all your radio frequency wire and components.