RG223 coax cable, shown elsewhere as RG-223 or RG 223 at times, will ship from the ISO registered Fairview Microwave facility same business day as it is ordered to domestic or global destinations. Our company/brand has been considered a RF, microwave and mmWave industry leader by providing high-quality products such as with our RG223 50 Ohm coax cable. These coaxial wire products are produced with a flexible design, an impedance of 50 Ohm and are constantly stocked to provide shipping same-day. This flexible radio frequency wire is constructed to a .209 inch diameter and with a PVC material jacket. Fairview Microwave should be contacted for technical product expertise support and for a knowledgeable customer service/sales team to provide the answers to your questions on RG223 coax cables as well as our other RF/microwave and millimeter wave components.
Fairview Microwave RG223 coax at 50 Ohm impedance with PVC jacket has an operating frequency maximum of 12.4 GHz. These bulk RF cables at .209 diameter are double shielded. This flexible coaxial product is built with PE dielectric and provides up to a 80 degree C maximum operating temperature. Velocity of propagation is 66%, solid conductor, attenuation of 13.41 dB at 1 GHz and a repeated minimum bend radius of 1 inch. Flexible 50 Ohm RG223 coax cable Fairview Microwave datasheet of specs, dimensions, CAD drawing(s) and other details are found in the product PDF that is available for download on its page.
We provide RG223 cable in bulk coax as some of over one million RF, microwave and millimeter wave parts that are in-stock on a continual basis. Fairview Microwave has been in business since 1992 and has developed a reputation as an industry leading supplier of a large breadth and depth of higher quality, continually in-stock inventory of components. We should not only be your first source for flexible RF coaxial cable like bulk 50 Ohm RG223, but for all your wire and radio frequency components.