Same-Day Shipping in the next 3:14:08
Same-day shipping if you order in the next hours!
Need assistance? Call 1-800-715-4396

RG223 Flexible Coax Cable Black PVC Jacket

SKU: RG223
Pricing
QUANTITY (FEET)PRICE
1-24$5.29
25-49$5.03
50-99$4.76
100-249$4.55
250+Call
* All Prices are in US Dollars and do not include duties
* Quantity selected indicates total length of bulk cable(i.e.inputing 10 indicates a 10 foot section),Contact us for alternate requirements.
* Contact us for different unit of measure(inches,meters, etc.) requirements.
CALL FOR QUOTE

bbb

Same day Shipping
Same-Day Shipping
Order in the next
Replaced By: RG223-BULK
Key Specifications
Key Specifications.
Generic NameRG223
Flex TypeFlexible
Impedance50 Ohm
Dielectric TypePE
Velocity of Propagation66 %
Jacket Diameter0.209 in
Jacket MaterialPVC
No. of Shields2
Attenuation at 1 Ghz.13.41 dB
Power, Max at 1 Ghz.50 Watts
Frequency, Max12.4 GHz
Max Operating Temperature80 deg C
Center Conductor TypeSolid
Inner Conductor, Number of Strands1
Minimum Bend Radius, Repeated1 in
Coax TypeCoax
Description

RG223 Flexible Coax Cable Black PVC Jacket

RG223 coax cable from Fairview is only one of a large number of radio frequency twinaxial and coaxial cable types specifically stocked to be ready for quick shipment. Fairview Microwave RG223 coax cable is manufactured in a flexible design and has a 50 Ohm impedance.This flexible 50 Ohm coax cable RG223 is constructed with a 0.209 inch diameter and PVC jacket.

RG223 flexible 50 Ohm coax cable with PVC jacket is rated for a 12.4 GHz maximum operating frequency. This 50 Ohm 0.209 inch diameter and flexible coax cable is built with a shield count of 2.

Fairview Microwave RG223 coax is constructed with PE dielectric and a maximum operating temperature of 80 degrees C. RG223 coax cable specs for this wire properties can be found on its RF coax cable RG-223 datasheet PDF specifications above.

RG223 cable is part of more than one million RF, microwave and millimeter wave parts in stock at Fairview. This RG-223 coax cable is ready to buy and can be shipped worldwide. Fairview also maintains a wide selection of other radio frequency twinaxial and coaxial cable types that ship same-day from our warehouse as with the rest of our other RF/microwave and millimeter wave components.