RG55 53 Ohm Flexible Coax Cable Black PE Jacket
SKU: RG55
Key Specifications
Key Specifications. |
Generic Name | RG55 |
Flex Type | Flexible |
Impedance | 53 Ohm |
Dielectric Type | PE |
Velocity of Propagation | 66 % |
Jacket Diameter | 0.202 in |
Jacket Material | PE |
No. of Shields | 2 |
Attenuation at 1 Ghz. | 16.5 dB |
Frequency, Max | 3 GHz |
Max Operating Temperature | -40 deg C |
Center Conductor Type | Solid |
Inner Conductor, Number of Strands | 1 |
Coax Type | Coax |
Description
RG55 53 Ohm Flexible Coax Cable Black PE Jacket
RG55 coax cable from Fairview is only one of a large number of radio frequency twinaxial and coaxial cable types specifically stocked to be ready for quick shipment. Fairview Microwave RG55 coax cable is manufactured in a flexible design and has a 53 Ohm impedance.This flexible 53 Ohm coax cable RG55 is constructed with a 0.202 inch diameter and PE jacket.
RG55 flexible 53 Ohm coax cable with PE jacket is rated for a 3 GHz maximum operating frequency. This 53 Ohm 0.202 inch diameter and flexible coax cable is built with a shield count of 2.
Fairview Microwave RG55 coax is constructed with PE dielectric and a maximum operating temperature of -40 degrees C. RG55 coax cable specs for this wire properties can be found on its RF coax cable RG-55 datasheet PDF specifications above.
RG55 cable is part of more than one million RF, microwave and millimeter wave parts in stock at Fairview. This RG-55 coax cable is ready to buy and can be shipped worldwide. Fairview also maintains a wide selection of other radio frequency twinaxial and coaxial cable types that ship same-day from our warehouse as with the rest of our other RF/microwave and millimeter wave components.
Tariff Surcharge
Section 301 USTR Import Tariff related to this product. This product may have a surcharge if the product is shipped to an address within the United States. This surcharge will be finalized after the Shipping Address information is entered on the Check Out page.