Same-Day Shipping in the next 3:14:08
Same-day shipping if you order in the next hours!
Need assistance? Call 1-800-715-4396

SC Female (Jack) to SC Female (Jack) Adapter, Nickel Plated Brass Body, High Temp, 1.25 VSWR

SKU: SM3825
Pricing
QUANTITYPRICE
1-24$23.52
25-49$22.34
50-99$21.17
100-249$20.23
250+Call
For larger quantities, please call for quote.
* All Prices are in US Dollars and do not include duties
Buy
 

bbb

Available Quantity: 44
Same day Shipping
Same-Day Shipping
Order in the next
Product Documents
0110
SM3825
Datasheet
SM3825
3D CAD Model (.step)
Key Specifications
Key Specifications.
Connector Series 1SC
Connector Gender 1Female
Connector Polarity 1Standard
Connector Impedance 150 Ohm
Connector Series 2SC
Connector Gender 2Female
Connector Polarity 2Standard
Connector Impedance 250 Ohm
Frequency, MinDC
Frequency, Max11 GHz
Adapter Body StyleStraight
Connector Mount Method 1None
Connector Body Material 1Brass
Connector Body Plating 1Nickel
Connector Mount Method 2None
Connector Body Material 2Brass
Connector Body Plating 2Nickel
Description

SC Female (Jack) to SC Female (Jack) Adapter, Nickel Plated Brass Body, High Temp, 1.25 VSWR

SC adapter SM3825 from Fairview Microwave is part of a very large selection of in-stock interconnect RF components. Our SC to SC adapter is a coaxial adapter design with a 50 Ohm impedance. This 50 Ohm SC adapter is manufactured to precise RF adapter specifications and has a maximum VSWR of 1.25:1.

SC to SC adapter is constructed with female gender on side 1 and female on side 2. SM3825 SC female to SC female coaxial adapter from Fairview is a straight body style. This straight SC connector adapter is an in-line RF adapter design.

Fairview female SC to female SC adapter is part of over one million RF, microwave and millimeter wave components in stock. Our straight SC adapter is ready for same day purchase and shipping worldwide. We also stock and/or custom build SC coaxial cables that ship quickly from our facility for all your RF adapter component needs.