Same-Day Shipping in the next 3:14:08
Same-day shipping if you order in the next hours!
Need assistance? Call 1-800-715-4396

Slide-On BMA Jack to BMA Jack Slide-On Adapter, Passivated Stainless Steel Body, High Temp, 1.2 VSWR

SKU: FMAD1105
Pricing
QUANTITYPRICE
1-24$23.63
25-49$22.45
50-99$21.27
100-249$20.32
250+Call
For larger quantities, please call for quote.
* All Prices are in US Dollars and do not include duties
Buy
 

bbb

Available Quantity: 7
Same day Shipping
Same-Day Shipping
Order in the next
Product Documents
0110
FMAD1105
Datasheet
FMAD1105
3D CAD Model (.step)
Key Specifications
Key Specifications.
Connector Series 1BMA
Connector Gender 1Jack
Connector Polarity 1Standard
Connector Impedance 150 Ohm
Connector Series 2BMA
Connector Gender 2Jack
Connector Polarity 2Standard
Connector Impedance 250 Ohm
Frequency, MinDC
Frequency, Max22 GHz
Adapter Body StyleStraight
Connector Mount Method 1None
Connector Body Material 1Passivated Stainless Steel
Connector Mount Method 2None
Connector Body Material 2Passivated Stainless Steel
Description

Slide-On BMA Jack to BMA Jack Slide-On Adapter, Passivated Stainless Steel Body, High Temp, 1.2 VSWR

BMA adapter FMAD1105 from Fairview Microwave is part of a very large selection of in-stock interconnect RF components. Our BMA to BMA adapter is a coaxial adapter design with a 50 Ohm impedance. This 50 Ohm BMA adapter is manufactured to precise RF adapter specifications and has a maximum VSWR of 1.2:1.

BMA to BMA adapter is constructed with jack gender on side 1 and jack on side 2. FMAD1105 BMA jack to BMA jack coaxial adapter from Fairview is a straight body style. This straight BMA connector adapter is an in-line RF adapter design.

Fairview jack BMA to jack BMA adapter is part of over one million RF, microwave and millimeter wave components in stock. Our straight BMA adapter is ready for same day purchase and shipping worldwide. We also stock and/or custom build BMA coaxial cables that ship quickly from our facility for all your RF adapter component needs.