Same-Day Shipping in the next 3:14:08
Same-day shipping if you order in the next hours!
Need assistance? Call 1-800-715-4396

Slide-On BMA Jack to SMA Male (Plug) Adapter, Passivated Stainless Steel Body, High Temp, 1.25 VSWR

SKU: FMAD1107
DISCONTINUED PRODUCT
Product Documents
Key Specifications
Key Specifications.
Connector Series 1BMA
Connector Gender 1Jack
Connector Polarity 1Standard
Connector Impedance 150 Ohm
Connector Series 2SMA
Connector Gender 2Male
Connector Polarity 2Standard
Connector Impedance 250 Ohm
Frequency, MinDC
Frequency, Max18 GHz
Adapter Body StyleStraight
Connector Mount Method 1None
Connector Body Material 1Passivated Stainless Steel
Connector Mount Method 2None
Connector Body Material 2Passivated Stainless Steel
Description

Slide-On BMA Jack to SMA Male (Plug) Adapter, Passivated Stainless Steel Body, High Temp, 1.25 VSWR

BMA adapter FMAD1107 from Fairview Microwave is part of a very large selection of in-stock interconnect RF components. Our BMA to SMA adapter is a coaxial adapter design with a 50 Ohm impedance. This 50 Ohm BMA adapter is manufactured to precise RF adapter specifications and has a maximum VSWR of 1.25:1.

BMA to SMA adapter is constructed with jack gender on side 1 and male on side 2. FMAD1107 BMA jack to SMA male coaxial adapter from Fairview is a straight body style. This straight BMA connector adapter is an in-line RF adapter design.

Fairview jack BMA to male SMA adapter is part of over one million RF, microwave and millimeter wave components in stock. Our straight BMA adapter is ready for same day purchase and shipping worldwide. We also stock and/or custom build BMA and SMA coaxial cables that ship quickly from our facility for all your RF adapter component needs.