Same-Day Shipping in the next 3:14:08
Same-day shipping if you order in the next hours!
Need assistance? Call 1-800-715-4396

SMA Attenuators 15 dB Fixed

SMA attenuators fixed (also known as SubMiniature version A attenuator) from Fairview Microwave ship same-day globally from our ISO registered facility. Fairview Microwave SMA attenuator fixed coaxial series supports a maximum attenuation level of 15 decibel (dB) with 50 Ohm impedance and is in-stock regularly. Our high-quality 50 Ohm SMA attenuators category with 15dB (decibel) max. are manufactured with SMA connector out. This SMA to SMA fixed attenuator series includes male (plug) in and female (jack) out genders. 26 GHz maximum frequency SMA attenuator series at 15 dB can be ordered even late in the day for same-day shipping worldwide. Fairview Microwave expert technical support and a knowledgeable sales team can answer your 15 dB SMA attenuator male (plug) / female (jack) questions and help with your purchases.

Fairview Microwave provides a wide range of high, medium and low power attenuators for RF, microwave and millimeter wave applications, this male (plug) SMA attenuator series at 15dB fixed are built to provide 50 Watt maximum input power. Our fixed 50 Watt SMA attenuators at 15 dB attenuation maximum have various body material and plating. Black anodized aluminum heatsink, brass or passivated stainless steel is an example of the attenuator body material in this SMA coaxial category. Gold or tri-metal plating is among the material used on the SMA fixed attenuator body for these components. The Fairview Microwave website product pages are where to find our 15 dB SMA attenuator design datasheet specifications with CAD drawing, dimensions and other specs in PDF for download.

SMA attenuator SKUs at 50 Watt in 15 dB have Voltage Standing Wave Ratio (VSWR) specifications of 1.15:1, 1.2:1, 1.25:1, 1.3:1, 1.35:1 or 1.4:1. Our 50 Watt SMA attenuators with 1.15:1, 1.2:1, 1.25:1, 1.3:1, 1.35:1 or 1.4:1 VSWR at 15 dB have a product length of 0.86, 0.97, 1.02, 1.03, 1.05, 1.22, 1.86, 2.76 or 4.78. Fairview Microwave has been in business since 1992 and is considered an industry leader for providing high-quality RF, microwave and millimeter wave components as with these 15dB fixed SMA attenuators (SubMiniature version A). Because of our expertise, history, stock availability and more; trust Fairview Microwave to be your first source for your RF components like our SMA attenuator 15 dB fixed coaxial products.