Same-Day Shipping in the next 3:14:08
Same-day shipping if you order in the next hours!
Need assistance? Call 1-800-715-4396

SMA Female (Jack) Connector Field Replaceable 2 Hole Flange (Panel Mount) 0.012 inch Pin, .355 inch Hole Spacing with Metal Contact Ring

SKU: FMCN1623
Pricing
QUANTITYPRICE
1-24$8.02
25-49$7.62
50-99$7.22
100-249$6.90
250+Call
For larger quantities, please call for quote.
* All Prices are in US Dollars and do not include duties
Buy
 

bbb

Available Quantity: 12
Same day Shipping
Same-Day Shipping
Order in the next
Product Documents
0110
FMCN1623
Datasheet
FMCN1623
3D CAD Model (.step)
Key Specifications
Key Specifications.
PolarityStandard
Connector SeriesSMA
Connector GenderFemale
Body StyleStraight
Attachment MethodField Replaceable
Mount Method2 Hole Flange
Minimum FrequencyDC
Maximum Frequency27 GHz
Termination TypeField Replaceable Contact
Interface Type 10.012 inch Pin
Description

SMA Female (Jack) Connector Field Replaceable 2 Hole Flange (Panel Mount) 0.012 inch Pin, .355 inch Hole Spacing with Metal Contact Ring

FMCN1623 SMA female 2 hole flange field replaceable contact connector from Fairview Microwave has an interface type of 0.012 inch pin and a impedance. This SMA female 2 hole flange connector uses shield attachment of attachment for the contact. Our female SMA field replaceable contact connector provides a minimum frequency of DC and a maximum frequency of 27 GHz.

SMA female 2 hole flange field replaceable contact RF connector has a ptfe dielectric type and a VSWR of 1.2:1. This Fairview Microwave SMA field replaceable contact connector has a passivated stainless steel body. Our FMCN1623 SMA connector uses beryllium copper contact. This SMA female 2 hole flange field replaceable contact RF connector is 0.012 inch pin, .355 inch hole spacing with metal contact ring compliant, you can find this SMA female 2 hole flange field replaceable contact 0.012 inch pin, .355 inch hole spacing with metal contact ring connector datasheet specifications above.

Fairview Microwave female SMA 2 hole flange connector purchases will ship the same day. Our 2 hole flange SMA female 0.012 inch pin connector is part of over one million RF, microwave and millimeter wave components in stock and ready for same-day shipment worldwide. We also build custom SMA cable connector assemblies that will ship quickly from our location.