Same-Day Shipping in the next 3:14:08
Same-day shipping if you order in the next hours!
Need assistance? Call 1-800-715-4396

SMA Female (Jack) PCB Connector 1/8 inch Stripline, Solder/Solder (Captive Contact)

SKU: FMCN1359
Pricing
QUANTITYPRICE
1-24$11.00
25-49$10.45
50-99$9.90
100-249$9.46
250+Call
For larger quantities, please call for quote.
* All Prices are in US Dollars and do not include duties
Buy
 

bbb

Available Quantity: 444
Same day Shipping
Same-Day Shipping
Order in the next
Product Documents
0110
FMCN1359
Datasheet
FMCN1359
3D CAD Model (.step)
Key Specifications
Key Specifications.
PolarityStandard
Connector SeriesSMA
Connector GenderFemale
Impedance50 Ohm
Body StyleStraight
Attachment MethodSolder/Solder (Captive Contact)
Mount MethodNone
Termination TypePCB
Interface Type 11/8 inch Stripline
Description

SMA Female (Jack) PCB Connector 1/8 inch Stripline, Solder/Solder (Captive Contact)

FMCN1359 SMA female PCB connector from Fairview Microwave has an interface type of 1/8 inch stripline and a 50 Ohm impedance. This SMA female connector uses shield attachment of solder/solder (captive contact) attachment for the contact. Our female SMA PCB connector provides a minimum frequency of Error and a maximum frequency of Error.

SMA female PCB RF connector has a ptfe dielectric type and a VSWR of . This Fairview Microwave SMA PCB connector has a brass body with nickel plating. Our FMCN1359 SMA connector uses nickel plating material. This SMA female PCB RF connector is RoHS compliant, you can find this SMA female PCB connector datasheet specifications above.

Fairview Microwave female SMA connector purchases will ship the same day. Our SMA female 1/8 inch stripline connector is part of over one million RF, microwave and millimeter wave components in stock and ready for same-day shipment worldwide. We also build custom SMA cable connector assemblies that will ship quickly from our location.