Same-Day Shipping in the next 3:14:08
Same-day shipping if you order in the next hours!
Need assistance? Call 1-800-715-4396

SMA Female (Jack) PCB Connector End Launch Microstrip/Coplanar Launch, 0.005 inch, Clamp/Solder (Captive Contact)

SKU: FMCN1490
Pricing
QUANTITYPRICE
1-24$23.86
25-49$22.67
50-99$21.47
100-249$20.52
250+Call
For larger quantities, please call for quote.
* All Prices are in US Dollars and do not include duties
Buy
 

bbb

Available Quantity: 41
Same day Shipping
Same-Day Shipping
Order in the next
Product Documents
Key Specifications
Key Specifications.
PolarityStandard
Connector SeriesSMA
Connector GenderFemale
Impedance50 Ohm
Body StyleStraight
Attachment MethodClamp/Solder (Captive Contact)
Mount MethodNone
Minimum FrequencyDC
Maximum Frequency26.5 GHz
Termination TypePCB
Interface Type 1End Launch
Description

SMA Female (Jack) PCB Connector End Launch Microstrip/Coplanar Launch, 0.005 inch, Clamp/Solder (Captive Contact)

FMCN1490 SMA female PCB connector from Fairview Microwave has an interface type of end launch and a 50 Ohm impedance. This SMA female connector uses shield attachment of clamp/solder (captive contact) attachment for the contact. Our female SMA PCB connector provides a minimum frequency of DC and a maximum frequency of 26.5 GHz.

SMA female PCB RF connector has a ptfe dielectric type and a VSWR of 1.2:1. This Fairview Microwave SMA PCB connector has a passivated stainless steel body. Our FMCN1490 SMA connector uses beryllium copper contact. This SMA female PCB RF connector is RoHS and microstrIP/coplanar launch, 0.005 inch compliant, you can find this SMA female PCB microstrIP/coplanar launch, 0.005 inch connector datasheet specifications above.

Fairview Microwave female SMA connector purchases will ship the same day. Our SMA female end launch connector is part of over one million RF, microwave and millimeter wave components in stock and ready for same-day shipment worldwide. We also build custom SMA cable connector assemblies that will ship quickly from our location.