Same-Day Shipping in the next 3:14:08
Same-day shipping if you order in the next hours!
Need assistance? Call 1-800-715-4396

SMA Female (Jack) Connector 2 Hole Flange for FM-SR086ALTN, FM-SR086TB, FM-SR086TBJ, FM-SR086CUTN, FM-SR086CU Cable, .481 inch H, Solder

SKU: FMCN1591
Pricing
QUANTITYPRICE
1-24$36.59
25-49$34.76
50-99$32.93
100-249$31.47
250+Call
For larger quantities, please call for quote.
* All Prices are in US Dollars and do not include duties
Buy
 

bbb

Available Quantity: 53
Same day Shipping
Same-Day Shipping
Order in the next
Product Documents
0110
FMCN1591
Datasheet
FMCN1591
3D CAD Model (.step)
Key Specifications
Key Specifications.
PolarityStandard
Connector SeriesSMA
Connector GenderFemale
Impedance50 Ohm
Body StyleStraight
Attachment MethodSolder/Solder
Mount Method2 Hole Flange
Minimum FrequencyDC
Maximum Frequency18 GHz
Termination TypeCoax
Interface Type 1FM-SR086ALTN
Interface Type 2FM-SR086TB
Interface Type 3FM-SR086TBJ
Interface Type 4FM-SR086CUTN
Interface Type 5FM-SR086CU
Description

SMA Female (Jack) Connector 2 Hole Flange for FM-SR086ALTN, FM-SR086TB, FM-SR086TBJ, FM-SR086CUTN, FM-SR086CU Cable, .481 inch H, Solder

FMCN1591 SMA female 2 hole flange coaxial connector from Fairview Microwave has an interface type of FM-SR086ALTN, FM-SR086TB, FM-SR086TBJ, FM-SR086CUTN, FM-SR086CU and a 50 Ohm impedance. This SMA female 2 hole flange connector uses shield attachment of solder/solder attachment for the contact. Our female SMA coaxial connector provides a minimum frequency of DC and a maximum frequency of 18 GHz.

SMA female 2 hole flange coaxial RF connector has a ptfe dielectric type and a VSWR of 1.25:1. This Fairview Microwave SMA coaxial connector has a stainless steel body with gold plating. Our FMCN1591 SMA connector uses beryllium copper contact and a gold plating material. This SMA female 2 hole flange coaxial RF connector is RoHS compliant, you can find this SMA female 2 hole flange coaxial connector datasheet specifications above.

Fairview Microwave female SMA 2 hole flange connector purchases will ship the same day. Our 2 hole flange SMA female FM-SR086ALTN / FM-SR086TB / FM-SR086TBJ / FM-SR086CUTN / FM-SR086CU connector is part of over one million RF, microwave and millimeter wave components in stock and ready for same-day shipment worldwide. We also build custom SMA cable connector assemblies that will ship quickly from our location.