Same-Day Shipping in the next 3:14:08
Same-day shipping if you order in the next hours!
Need assistance? Call 1-800-715-4396

SMA Female (Jack) Connector for FM-SR141ALTN, FM-SR141TB, FM-SR141TBJ, FM-SR141CUTN, FM-SR141CU Cable, Solder

SKU: FMCN1594
Pricing
QUANTITYPRICE
1-24$15.59
25-49$14.81
50-99$14.03
100-249$13.41
250+Call
For larger quantities, please call for quote.
* All Prices are in US Dollars and do not include duties
Buy
 

bbb

Available Quantity: 29
Same day Shipping
Same-Day Shipping
Order in the next
Product Documents
Key Specifications
Key Specifications.
PolarityStandard
Connector SeriesSMA
Connector GenderFemale
Impedance50 Ohm
Body StyleStraight
Attachment MethodSolder/Solder
Mount MethodNone
Minimum FrequencyDC
Maximum Frequency18 GHz
Termination TypeCoax
Interface Type 1FM-SR141ALTN
Interface Type 2FM-SR141TB
Interface Type 3FM-SR141TBJ
Interface Type 4FM-SR141CUTN
Interface Type 5FM-SR141CU
Description

SMA Female (Jack) Connector for FM-SR141ALTN, FM-SR141TB, FM-SR141TBJ, FM-SR141CUTN, FM-SR141CU Cable, Solder

FMCN1594 SMA female coaxial connector from Fairview Microwave has an interface type of FM-SR141ALTN, FM-SR141TB, FM-SR141TBJ, FM-SR141CUTN, FM-SR141CU and a 50 Ohm impedance. This SMA female connector uses shield attachment of solder/solder attachment for the contact. Our female SMA coaxial connector provides a minimum frequency of DC and a maximum frequency of 18 GHz.

SMA female coaxial RF connector has a ptfe dielectric type and a VSWR of . This Fairview Microwave SMA coaxial connector has a brass body with gold over nickel plating. Our FMCN1594 SMA connector uses beryllium copper contact and a gold over nickel plating material. you can find this SMA female coaxial connector datasheet specifications above.

Fairview Microwave female SMA connector purchases will ship the same day. Our SMA female FM-SR141ALTN / FM-SR141TB / FM-SR141TBJ / FM-SR141CUTN / FM-SR141CU connector is part of over one million RF, microwave and millimeter wave components in stock and ready for same-day shipment worldwide. We also build custom SMA cable connector assemblies that will ship quickly from our location.