Same-Day Shipping in the next 3:14:08
Same-day shipping if you order in the next hours!
Need assistance? Call 1-800-715-4396

SMA Female (Jack) to GMS Male (Plug) 2 Hole Flange Adapter with Passivated Stainless Steel Body, High Temp, 1.25 VSWR

SKU: SM2924
DISCONTINUED PRODUCT
Search for alternative
Adapters.
Product Documents
Key Specifications
Key Specifications.
Connector Series 1SMA
Connector Gender 1Female
Connector Polarity 1Standard
Connector Impedance 150 Ohm
Connector Series 2GMS
Connector Gender 2Male
Connector Polarity 2Standard
Connector Impedance 250 Ohm
Frequency, MinDC
Frequency, Max23 GHz
Adapter Body StyleStraight
Connector Mount Method 1None
Connector Body Material 1Passivated Stainless Steel
Connector Mount Method 22 Hole Flange
Connector Body Material 2Passivated Stainless Steel
Description

SMA Female (Jack) to GMS Male (Plug) 2 Hole Flange Adapter with Passivated Stainless Steel Body, High Temp, 1.25 VSWR

SMA adapter SM2924 from Fairview Microwave is part of a very large selection of in-stock interconnect RF components. Our SMA to GMS adapter is a coaxial adapter design with a 50 Ohm impedance. This 50 Ohm SMA adapter is manufactured to precise RF adapter specifications and has a maximum VSWR of 1.25:1.

SMA to GMS adapter is constructed with female gender on side 1 and male on side 2. SM2924 SMA female to GMS male coaxial adapter from Fairview is a straight body style. This straight SMA connector adapter is an in-line RF adapter design.

Fairview female SMA to male GMS adapter is part of over one million RF, microwave and millimeter wave components in stock. Our straight SMA adapter is ready for same day purchase and shipping worldwide. We also stock and/or custom build SMA and GMS coaxial cables that ship quickly from our facility for all your RF adapter component needs.