Same-Day Shipping in the next 3:14:08
Same-day shipping if you order in the next hours!
Need assistance? Call 1-800-715-4396

SMA Female (Jack) Precision Connector for LL142 Cable, Clamp/Solder

SKU: FMCN1080
Pricing
QUANTITYPRICE
1-24$94.99
25-49$90.24
50-99$85.49
100-249$81.69
250+Call
For larger quantities, please call for quote.
* All Prices are in US Dollars and do not include duties
Buy
 

bbb

Available Quantity: 26
Same day Shipping
Same-Day Shipping
Order in the next
Product Documents
Key Specifications
Key Specifications.
PolarityStandard
Connector SeriesSMA
Connector GenderFemale
Impedance50 Ohm
Body StyleStraight
Attachment MethodClamp/Solder
Mount MethodNone
Minimum FrequencyDC
Maximum Frequency26.5 GHz
Termination TypeCoax
Interface Type 1LL142
Description

SMA Female (Jack) Precision Connector for LL142 Cable, Clamp/Solder

FMCN1080 SMA female coaxial connector from Fairview Microwave has an interface type of LL142 and a 50 Ohm impedance. This SMA female connector uses shield attachment of clamp/solder attachment for the contact. Our female SMA coaxial connector provides a minimum frequency of DC and a maximum frequency of 26.5 GHz.

SMA female coaxial RF connector has a ptfe dielectric type and a VSWR of 1.18:1. This Fairview Microwave SMA coaxial connector has a passivated stainless steel body. Our FMCN1080 SMA connector uses beryllium copper contact. This SMA female coaxial RF connector is RoHS compliant, you can find this SMA female coaxial connector datasheet specifications above.

Fairview Microwave female SMA connector purchases will ship the same day. Our SMA female LL142 connector is part of over one million RF, microwave and millimeter wave components in stock and ready for same-day shipment worldwide. We also build custom SMA cable connector assemblies that will ship quickly from our location.