To our valued customers: Please note that our warehouses and offices will be closed on Thursday, July 4th in observance of the holiday.
Same-Day Shipping in the next 3:14:08
Same-day shipping if you order in the next hours!
Need assistance? Call 1-800-715-4396

SMA Female (Jack) Bulkhead Connector Pin Terminal, Solder, Gold Plated Stainless Steel Body, Length 0.62 In

SKU: SC7106
Pricing
QUANTITYPRICE
1-24$36.79
25-49$34.95
50-99$33.11
100-249$31.64
250+Call
For larger quantities, please call for quote.
* All Prices are in US Dollars and do not include duties
Buy
 

bbb

Available Quantity: 17,517
Same day Shipping
Same-Day Shipping
Order in the next
Product Documents
0110
SC7106
Datasheet
SC7106
3D CAD Model (.step)
Key Specifications
Key Specifications.
PolarityStandard
Connector SeriesSMA
Connector GenderFemale
Impedance50 Ohm
Body StyleStraight
Attachment MethodSolder
Mount MethodBulkhead
Minimum FrequencyDC
Maximum Frequency18 GHz
Termination TypeTerminal
Interface Type 1Pin
Description

SMA Female (Jack) Bulkhead Connector Pin Terminal, Solder, Gold Plated Stainless Steel Body, Length 0.62 In

SC7106 SMA female bulkhead terminal connector from Fairview Microwave has an interface type of pin and a 50 Ohm impedance. This SMA female bulkhead connector uses shield attachment of solder attachment for the contact. Our female SMA terminal connector provides a minimum frequency of DC and a maximum frequency of 18 GHz.

SMA female bulkhead terminal RF connector has a ptfe dielectric type and a VSWR of 1.3:1. This Fairview Microwave SMA terminal connector has a stainless steel body with gold plating. Our SC7106 SMA connector uses beryllium copper contact and a gold plating material. This SMA female bulkhead terminal RF connector is RoHS compliant, you can find this SMA female bulkhead terminal connector datasheet specifications above.

Fairview Microwave female SMA bulkhead connector purchases will ship the same day. Our bulkhead SMA female pin connector is part of over one million RF, microwave and millimeter wave components in stock and ready for same-day shipment worldwide. We also build custom SMA cable connector assemblies that will ship quickly from our location.