Same-Day Shipping in the next 3:14:08
Same-day shipping if you order in the next hours!
Need assistance? Call 1-800-715-4396

SMA Female (Jack) Connector for RG174, RG316, RG188, LMR-100 Cable, Crimp/Solder

SKU: FMCN1541
Pricing
QUANTITYPRICE
1-24$25.39
25-49$24.12
50-99$22.85
100-249$21.84
250+Call
For larger quantities, please call for quote.
* All Prices are in US Dollars and do not include duties
Buy
 

bbb

Available Quantity: 33
Same day Shipping
Same-Day Shipping
Order in the next
Product Documents
Key Specifications
Key Specifications.
PolarityStandard
Connector SeriesSMA
Connector GenderFemale
Impedance50 Ohm
Body StyleStraight
Attachment MethodCrimp/Solder
Mount MethodNone
Minimum FrequencyDC
Maximum Frequency18 GHz
Termination TypeCoax
Interface Type 1RG174
Interface Type 2RG316
Interface Type 3RG188
Interface Type 4LMR-100
Description

SMA Female (Jack) Connector for RG174, RG316, RG188, LMR-100 Cable, Crimp/Solder

FMCN1541 SMA female coaxial connector from Fairview Microwave has an interface type of RG174, RG316, RG188, LMR-100 and a 50 Ohm impedance. This SMA female connector uses shield attachment of crimp/solder attachment for the contact. Our female SMA coaxial connector provides a minimum frequency of DC and a maximum frequency of 18 GHz.

SMA female coaxial RF connector has a ptfe dielectric type and a VSWR of 1.5:1. This Fairview Microwave SMA coaxial connector has a brass body with nickel plating. Our FMCN1541 SMA connector uses beryllium copper contact and a nickel plating material. This SMA female coaxial RF connector is RoHS compliant, you can find this SMA female coaxial connector datasheet specifications above.

Fairview Microwave female SMA connector purchases will ship the same day. Our SMA female RG174 / RG316 / RG188 / LMR-100 connector is part of over one million RF, microwave and millimeter wave components in stock and ready for same-day shipment worldwide. We also build custom SMA cable connector assemblies that will ship quickly from our location.


* LMR™ is a trademark of Times Microwave Systems.