Same-Day Shipping in the next 3:14:08
Same-day shipping if you order in the next hours!
Need assistance? Call 1-800-715-4396

SMA Female (Jack) Bulkhead Connector For RG316, RG174, RG188 Cable , .235 inch D Hole, Crimp/Solder

SKU: FMCN1278
Pricing
QUANTITYPRICE
1-24$22.39
25-49$21.27
50-99$20.15
100-249$19.26
250+Call
For larger quantities, please call for quote.
* All Prices are in US Dollars and do not include duties
Buy
 

bbb

Available Quantity: 30
Same day Shipping
Same-Day Shipping
Order in the next
Product Documents
Key Specifications
Key Specifications.
PolarityStandard
Connector SeriesSMA
Connector GenderFemale
Impedance50 Ohm
Body StyleStraight
Attachment MethodCrimp/Solder
Mount MethodBulkhead
Termination TypeCoax
Interface Type 1RG316
Interface Type 2RG174
Interface Type 3RG188
Description

SMA Female (Jack) Bulkhead Connector For RG316, RG174, RG188 Cable , .235 inch D Hole, Crimp/Solder

FMCN1278 SMA female bulkhead coaxial connector from Fairview Microwave has an interface type of RG316, RG174, RG188 and a 50 Ohm impedance. This SMA female bulkhead connector uses shield attachment of crimp/solder attachment for the contact. Our female SMA coaxial connector provides a minimum frequency of Error and a maximum frequency of Error.

This Fairview Microwave SMA coaxial connector has a brass body with nickel plating. Our FMCN1278 SMA connector uses beryllium copper contact and a nickel plating material. This SMA female bulkhead coaxial RF connector is RoHS compliant, you can find this SMA female bulkhead coaxial connector datasheet specifications above.

Fairview Microwave female SMA bulkhead connector purchases will ship the same day. Our bulkhead SMA female RG316 / RG174 / RG188 connector is part of over one million RF, microwave and millimeter wave components in stock and ready for same-day shipment worldwide. We also build custom SMA cable connector assemblies that will ship quickly from our location.