Same-Day Shipping in the next 3:14:08
Same-day shipping if you order in the next hours!
Need assistance? Call 1-800-715-4396

M55339/28-30002 SMA Female (Jack) to SMA Female (Jack) Adapter MIL-STD-202 Method 106, Passivated Stainless Steel Body, High Temp, 1.28 VSWR

SKU: M55339/28-30002
Pricing
QUANTITYPRICE
1-24$15.00
25-49$14.25
50-99$13.50
100-249$12.90
250+Call
For larger quantities, please call for quote.
* All Prices are in US Dollars and do not include duties
Buy
 

bbb

Available Quantity: 141
Same day Shipping
Same-Day Shipping
Order in the next
Product Documents
0110
M55339/28-30002
Datasheet
M55339/28-30002
3D CAD Model (.step)
Key Specifications
Key Specifications.
Connector Series 1SMA
Connector Gender 1Female
Connector Polarity 1Standard
Connector Impedance 150 Ohm
Connector Series 2SMA
Connector Gender 2Female
Connector Polarity 2Standard
Connector Impedance 250 Ohm
Frequency, MinDC
Frequency, Max12.4 GHz
Adapter Body StyleStraight
Connector Mount Method 1None
Connector Body Material 1Stainless Steel
Connector Body Plating 1Passivated
Connector Mount Method 2None
Connector Body Material 2Stainless Steel
Connector Body Plating 2Passivated
Description

M55339/28-30002 SMA Female (Jack) to SMA Female (Jack) Adapter MIL-STD-202 Method 106, Passivated Stainless Steel Body, High Temp, 1.28 VSWR

SMA adapter M55339/28-30002 from Fairview Microwave is part of a very large selection of in-stock interconnect RF components. Our SMA to SMA adapter is a coaxial adapter design with a 50 Ohm impedance. This 50 Ohm SMA adapter is manufactured to precise RF adapter specifications and has a maximum VSWR of 1.28:1.

SMA to SMA adapter is constructed with female gender on side 1 and female on side 2. M55339/28-30002 SMA female to SMA female coaxial adapter from Fairview is a straight body style. This straight SMA connector adapter is an in-line RF adapter design.

Fairview female SMA to female SMA adapter is part of over one million RF, microwave and millimeter wave components in stock. Our straight SMA adapter is ready for same day purchase and shipping worldwide. We also stock and/or custom build SMA coaxial cables that ship quickly from our facility for all your RF adapter component needs.