Same-Day Shipping in the next 3:14:08
Same-day shipping if you order in the next hours!
Need assistance? Call 1-800-715-4396

SMA Female Bulkhead PCB Connector .044 inch End Launch Solder Attachment

SKU: SC8447
Pricing
QUANTITYPRICE
1-24$3.00
25-49$2.85
50-99$2.70
100-249$2.58
250+Call
For larger quantities, please call for quote.
* All Prices are in US Dollars and do not include duties
Buy
 

bbb

Available Quantity: 729
Same day Shipping
Same-Day Shipping
Order in the next
Product Documents
0110
SC8447
Datasheet
SC8447
3D CAD Model (.step)
Key Specifications
Key Specifications.
PolarityStandard
Connector SeriesSMA
Connector GenderFemale
Impedance50 Ohm
Body StyleStraight
Attachment MethodSolder
Mount MethodBulkhead
Minimum FrequencyDC
Maximum Frequency18 GHz
Termination TypePCB
Interface Type 1.044 inch End Launch
Description

SMA Female Bulkhead PCB Connector .044 inch End Launch Solder Attachment

SC8447 SMA female bulkhead PCB connector from Fairview Microwave has an interface type of .044 inch end launch and a 50 Ohm impedance. This SMA female bulkhead connector uses shield attachment of solder attachment for the contact. Our female SMA PCB connector provides a minimum frequency of DC and a maximum frequency of 18 GHz.

SMA female bulkhead PCB RF connector has a ptfe dielectric type and a VSWR of 1.23:1. This Fairview Microwave SMA PCB connector has a brass body with gold plating. Our SC8447 SMA connector uses beryllium copper contact and a gold plating material. This SMA female bulkhead PCB RF connector is RoHS compliant, you can find this SMA female bulkhead PCB connector datasheet specifications above.

Fairview Microwave female SMA bulkhead connector purchases will ship the same day. Our bulkhead SMA female .044 inch end launch connector is part of over one million RF, microwave and millimeter wave components in stock and ready for same-day shipment worldwide. We also build custom SMA cable connector assemblies that will ship quickly from our location.