SMA Female PCB Connector .062 inch End Launch Solder Attachment
SKU: SC8007
Key Specifications
Key Specifications. |
Polarity | Standard |
Connector Series | SMA |
Connector Gender | Female |
Impedance | 50 Ohm |
Body Style | Straight |
Attachment Method | Solder |
Mount Method | None |
Minimum Frequency | DC |
Maximum Frequency | 18 GHz |
Termination Type | PCB |
Interface Type 1 | .062 inch End Launch |
Description
SMA Female PCB Connector .062 inch End Launch Solder Attachment
SC8007 SMA female PCB connector from Fairview Microwave has an interface type of .062 inch end launch and a 50 Ohm impedance. This SMA female connector uses shield attachment of solder attachment for the contact. Our female SMA PCB connector provides a minimum frequency of DC and a maximum frequency of 18 GHz.
SMA female PCB RF connector has a ptfe dielectric type and a VSWR of 1.25:1. Our SC8007 SMA connector uses beryllium copper contact. This SMA female PCB RF connector is RoHS compliant, you can find this SMA female PCB connector datasheet specifications above.
Fairview Microwave female SMA connector purchases will ship the same day. Our SMA female .062 inch end launch connector is part of over one million RF, microwave and millimeter wave components in stock and ready for same-day shipment worldwide. We also build custom SMA cable connector assemblies that will ship quickly from our location.
Tariff Surcharge
Section 301 USTR Import Tariff related to this product. This product may have a surcharge if the product is shipped to an address within the United States. This surcharge will be finalized after the Shipping Address information is entered on the Check Out page.