To our valued customers: Please note that our warehouses and offices will be closed on Thursday, July 4th in observance of the holiday.
Same-Day Shipping in the next 3:14:08
Same-day shipping if you order in the next hours!
Need assistance? Call 1-800-715-4396

SMA Female (Jack) PCB Connector Edge Mount .007 inch Pin, Solder

SKU: SCT048-SMA
Pricing
QUANTITYPRICE
1-9$261.99
10-24$251.51
25-99$241.03
100+Call
For larger quantities, please call for quote.
* All Prices are in US Dollars and do not include duties
Buy
 

bbb

Available Quantity: 6
Same day Shipping
Same-Day Shipping
Order in the next
Product Documents
Key Specifications
Key Specifications.
PolarityStandard
Connector SeriesSMA
Connector GenderFemale
Impedance50 Ohm
Body StyleStraight
Attachment MethodSolder
Minimum FrequencyDC
Maximum Frequency27 GHz
Termination TypePCB
Interface Type 1Edge Mount .007 inch Pin
Description

SMA Female (Jack) PCB Connector Edge Mount .007 inch Pin, Solder

SCT048-SMA SMA female PCB connector from Fairview Microwave has an interface type of edge mount .007 inch pin and a 50 Ohm impedance. This SMA female connector uses shield attachment of solder attachment for the contact. Our female SMA PCB connector provides a minimum frequency of DC and a maximum frequency of 27 GHz.

SMA female PCB RF connector has a ptfe dielectric type and a VSWR of 1.25:1. This Fairview Microwave SMA PCB connector has a brass body with nickel plating. Our SCT048-SMA SMA connector uses beryllium copper contact and a nickel plating material. This SMA female PCB RF connector is RoHS compliant, you can find this SMA female PCB connector datasheet specifications above.

Fairview Microwave female SMA connector purchases will ship the same day. Our SMA female edge mount .007 inch pin connector is part of over one million RF, microwave and millimeter wave components in stock and ready for same-day shipment worldwide. We also build custom SMA cable connector assemblies that will ship quickly from our location.