Same-Day Shipping in the next 3:14:08
Same-day shipping if you order in the next hours!
Need assistance? Call 1-800-715-4396

SMA Female (Jack) PCB Connector Edge Mount .010 inch Pin, Solder

SKU: SCT635-SMA
DISCONTINUED PRODUCT
Search for alternative
Cables.
Product Documents
0110
SCT635-SMA
Datasheet
SCT635-SMA
3D CAD Model (.step)
Key Specifications
Key Specifications.
PolarityStandard
Connector SeriesSMA
Connector GenderFemale
Impedance50 Ohm
Body StyleStraight
Attachment MethodSolder
Minimum FrequencyDC
Maximum Frequency27 GHz
Termination TypePCB
Interface Type 1Edge Mount .010 inch Pin
Description

SMA Female (Jack) PCB Connector Edge Mount .010 inch Pin, Solder

SCT635-SMA SMA female PCB connector from Fairview Microwave has an interface type of edge mount .010 inch pin and a 50 Ohm impedance. This SMA female connector uses shield attachment of solder attachment for the contact. Our female SMA PCB connector provides a minimum frequency of DC and a maximum frequency of 27 GHz.

SMA female PCB RF connector has a ptfe dielectric type and a VSWR of 1.25:1. This Fairview Microwave SMA PCB connector has a brass body with nickel plating. Our SCT635-SMA SMA connector uses beryllium copper contact and a nickel plating material. This SMA female PCB RF connector is RoHS compliant, you can find this SMA female PCB connector datasheet specifications above.

Fairview Microwave female SMA connector purchases will ship the same day. Our SMA female edge mount .010 inch pin connector is part of over one million RF, microwave and millimeter wave components in stock and ready for same-day shipment worldwide. We also build custom SMA cable connector assemblies that will ship quickly from our location.