Same-Day Shipping in the next 3:14:08
Same-day shipping if you order in the next hours!
Need assistance? Call 1-800-715-4396

SMA Female (Jack) Bulkhead Connector For RG58, RG141, RG303, 0.195 inch, LMR-195, LMR-195-FR Cable, Crimp/Solder

SKU: SC7071
Pricing
QUANTITYPRICE
1-24$10.79
25-49$10.25
50-99$9.71
100-249$9.28
250+Call
For larger quantities, please call for quote.
* All Prices are in US Dollars and do not include duties
Buy
 

bbb

Available Quantity: 198
Same day Shipping
Same-Day Shipping
Order in the next
Product Documents
Key Specifications
Key Specifications.
PolarityStandard
Connector SeriesSMA
Connector GenderFemale
Impedance50 Ohm
Body StyleStraight
Attachment MethodCrimp/Solder
Mount MethodBulkhead
Minimum FrequencyDC
Maximum Frequency12.4 GHz
Termination TypeCoax
Interface Type 1RG58
Interface Type 2RG141
Interface Type 3RG303
Interface Type 40.195 inch
Interface Type 5LMR-195
Interface Type 6LMR-195-FR
Description

SMA Female (Jack) Bulkhead Connector For RG58, RG141, RG303, 0.195 inch, LMR-195, LMR-195-FR Cable, Crimp/Solder

SC7071 SMA female bulkhead coaxial connector from Fairview Microwave has an interface type of RG58, RG141, RG303, 0.195 inch, LMR-195, LMR-195-FR and a 50 Ohm impedance. This SMA female bulkhead connector uses shield attachment of crimp/solder attachment for the contact. Our female SMA coaxial connector provides a minimum frequency of DC and a maximum frequency of 12.4 GHz.

SMA female bulkhead coaxial RF connector has a ptfe dielectric type and a VSWR of 1.3:1. Our SC7071 SMA connector uses beryllium copper contact. This SMA female bulkhead coaxial RF connector is RoHS compliant, you can find this SMA female bulkhead coaxial connector datasheet specifications above.

Fairview Microwave female SMA bulkhead connector purchases will ship the same day. Our bulkhead SMA female RG58 / RG141 / RG303 / 0.195 inch / LMR-195 / LMR-195-FR connector is part of over one million RF, microwave and millimeter wave components in stock and ready for same-day shipment worldwide. We also build custom SMA cable connector assemblies that will ship quickly from our location.


* LMR™ is a trademark of Times Microwave Systems.