To our valued customers: Please note that our warehouses and offices will be closed on Thursday, July 4th in observance of the holiday.
Same-Day Shipping in the next 3:14:08
Same-day shipping if you order in the next hours!
Need assistance? Call 1-800-715-4396

SMA Female (Jack) Connector Solder Cup Terminal, Solder Press-In

SKU: SC8483
Pricing
QUANTITYPRICE
1-24$12.75
25-49$12.11
50-99$11.48
100-249$10.97
250+Call
For larger quantities, please call for quote.
* All Prices are in US Dollars and do not include duties
Buy
 

bbb

Available Quantity: 194
Same day Shipping
Same-Day Shipping
Order in the next
Product Documents
Key Specifications
Key Specifications.
PolarityStandard
Connector SeriesSMA
Connector GenderFemale
Impedance50 Ohm
Body StyleStraight
Attachment MethodSolder
Mount MethodPress-In
Minimum FrequencyDC
Maximum Frequency18 GHz
Termination TypeTerminal
Interface Type 1Solder Cup
Description

SMA Female (Jack) Connector Solder Cup Terminal, Solder Press-In

SC8483 SMA female press-in terminal connector from Fairview Microwave has an interface type of solder cup and a 50 Ohm impedance. This SMA female press-in connector uses shield attachment of solder attachment for the contact. Our female SMA terminal connector provides a minimum frequency of DC and a maximum frequency of 18 GHz.

SMA female press-in terminal RF connector has a ptfe dielectric type and a VSWR of 1.25:1. This Fairview Microwave SMA terminal connector has a stainless steel body with passivated plating. Our SC8483 SMA connector uses beryllium copper contact and a passivated plating material. This SMA female press-in terminal RF connector is RoHS compliant, you can find this SMA female press-in terminal connector datasheet specifications above.

Fairview Microwave female SMA press-in connector purchases will ship the same day. Our press-in SMA female solder cup connector is part of over one million RF, microwave and millimeter wave components in stock and ready for same-day shipment worldwide. We also build custom SMA cable connector assemblies that will ship quickly from our location.