Same-Day Shipping in the next 3:14:08
Same-day shipping if you order in the next hours!
Need assistance? Call 1-800-715-4396

Right Angle SMA Female (Jack) Connector Stub Terminal 4 Hole Flange (Panel Mount), Solder

SKU: SC3782
Pricing
QUANTITYPRICE
1-24$48.19
25-49$46.26
50-99$44.82
100-249$43.85
250+Call
For larger quantities, please call for quote.
* All Prices are in US Dollars and do not include duties
Buy
 

bbb

Available Quantity: 153
Same day Shipping
Same-Day Shipping
Order in the next
Product Documents
0110
SC3782
Datasheet
SC3782
3D CAD Model (.step)
Key Specifications
Key Specifications.
PolarityStandard
Connector SeriesSMA
Connector GenderFemale
Impedance50 Ohm
Body StyleRight Angle
Attachment MethodSolder
Mount Method4 Hole Flange
Minimum FrequencyDC
Maximum Frequency12 GHz
Termination TypeTerminal
Interface Type 1Stub
Description

Right Angle SMA Female (Jack) Connector Stub Terminal 4 Hole Flange (Panel Mount), Solder

SC3782 RA SMA female 4 hole flange terminal connector from Fairview Microwave has an interface type of stub and a 50 Ohm impedance. This SMA female 4 hole flange connector uses shield attachment of solder attachment for the contact. Our female SMA right angle terminal connector provides a minimum frequency of DC and a maximum frequency of 12 GHz.

Right angle SMA female 4 hole flange terminal RF connector has a ptfe dielectric type and a VSWR of 1.25:1. This Fairview Microwave SMA terminal connector has a passivated stainless steel body. Our SC3782 SMA RA connector uses beryllium copper contact. This SMA female right angle 4 hole flange terminal RF connector is RoHS compliant, you can find this SMA female right angle 4 hole flange terminal connector datasheet specifications above.

Fairview Microwave RA female SMA 4 hole flange connector purchases will ship the same day. Our 4 hole flange SMA right angle female stub connector is part of over one million RF, microwave and millimeter wave components in stock and ready for same-day shipment worldwide. We also build custom SMA cable connector assemblies that will ship quickly from our location.