Same-Day Shipping in the next 3:14:08
Same-day shipping if you order in the next hours!
Need assistance? Call 1-800-715-4396

Right Angle SMA Female (Jack) PCB Connector Thru Hole Solder

SKU: SC8250
Pricing
QUANTITYPRICE
1-24$29.19
25-49$27.73
50-99$26.27
100-249$25.10
250+Call
For larger quantities, please call for quote.
* All Prices are in US Dollars and do not include duties
Buy
 

bbb

Available Quantity: 502
Same day Shipping
Same-Day Shipping
Order in the next
Product Documents
Key Specifications
Key Specifications.
PolarityStandard
Connector SeriesSMA
Connector GenderFemale
Impedance50 Ohm
Body StyleRight Angle
Attachment MethodSolder
Mount MethodNone
Minimum FrequencyDC
Maximum Frequency12.4 GHz
Termination TypePCB
Interface Type 1Thru Hole
Description

Right Angle SMA Female (Jack) PCB Connector Thru Hole Solder

SC8250 RA SMA female PCB connector from Fairview Microwave has an interface type of thru hole and a 50 Ohm impedance. This SMA female connector uses shield attachment of solder attachment for the contact. Our female SMA right angle PCB connector provides a minimum frequency of DC and a maximum frequency of 12.4 GHz.

Right angle SMA female PCB RF connector has a ptfe dielectric type and a VSWR of 1.25:1. Our SC8250 SMA RA connector uses beryllium copper contact. This SMA female right angle PCB RF connector is RoHS compliant, you can find this SMA female right angle PCB connector datasheet specifications above.

Fairview Microwave RA female SMA connector purchases will ship the same day. Our SMA right angle female thru hole connector is part of over one million RF, microwave and millimeter wave components in stock and ready for same-day shipment worldwide. We also build custom SMA cable connector assemblies that will ship quickly from our location.