Same-Day Shipping in the next 3:14:08
Same-day shipping if you order in the next hours!
Need assistance? Call 1-800-715-4396

Right Angle SMA Female (Jack) Bulkhead PCB Connector Thru Hole, Solder

SKU: SC8257
Pricing
QUANTITYPRICE
1-24$23.19
25-49$22.03
50-99$20.87
100-249$19.94
250+Call
For larger quantities, please call for quote.
* All Prices are in US Dollars and do not include duties
Buy
 

bbb

Available Quantity: 228
Same day Shipping
Same-Day Shipping
Order in the next
Product Documents
0110
SC8257
Datasheet
SC8257
3D CAD Model (.step)
Key Specifications
Key Specifications.
PolarityStandard
Connector SeriesSMA
Connector GenderFemale
Impedance50 Ohm
Body StyleRight Angle
Attachment MethodSolder
Mount MethodBulkhead
Minimum FrequencyDC
Maximum Frequency12.4 GHz
Termination TypePCB
Interface Type 1Thru Hole
Description

Right Angle SMA Female (Jack) Bulkhead PCB Connector Thru Hole, Solder

SC8257 RA SMA female bulkhead PCB connector from Fairview Microwave has an interface type of thru hole and a 50 Ohm impedance. This SMA female bulkhead connector uses shield attachment of solder attachment for the contact. Our female SMA right angle PCB connector provides a minimum frequency of DC and a maximum frequency of 12.4 GHz.

Right angle SMA female bulkhead PCB RF connector has a ptfe dielectric type and a VSWR of 1.23:1. This Fairview Microwave SMA PCB connector has a brass body with gold plating. Our SC8257 SMA RA connector uses beryllium copper contact and a gold plating material. This SMA female right angle bulkhead PCB RF connector is RoHS compliant, you can find this SMA female right angle bulkhead PCB connector datasheet specifications above.

Fairview Microwave RA female SMA bulkhead connector purchases will ship the same day. Our bulkhead SMA right angle female thru hole connector is part of over one million RF, microwave and millimeter wave components in stock and ready for same-day shipment worldwide. We also build custom SMA cable connector assemblies that will ship quickly from our location.