Same-Day Shipping in the next 3:14:08
Same-day shipping if you order in the next hours!
Need assistance? Call 1-800-715-4396

SMA Female Connector Tab Terminal Solder Attachment Press-In , .200 inch Diameter

SKU: FMCN1378
Pricing
QUANTITYPRICE
1-24$41.59
25-49$39.51
50-99$37.43
100-249$35.77
250+Call
For larger quantities, please call for quote.
* All Prices are in US Dollars and do not include duties
Buy
 

bbb

Remaining Quantity Available:339
Same day Shipping
Same-Day Shipping
Order in the next
DISCONTINUED PRODUCT
Replaced By: FMCN4388
Product Documents
0110
FMCN1378
Datasheet
FMCN1378
3D CAD Model (.step)
Key Specifications
Key Specifications.
PolarityStandard
Connector SeriesSMA
Connector GenderFemale
Impedance50 Ohm
Body StyleStraight
Attachment MethodSolder
Mount MethodPress-In
Minimum FrequencyDC
Maximum Frequency18 GHz
Termination TypeTerminal
Interface Type 1Tab
Description

SMA Female Connector Tab Terminal Solder Attachment Press-In , .200 inch Diameter

FMCN1378 SMA female press-in terminal connector from Fairview Microwave has an interface type of tab and a 50 Ohm impedance. This SMA female press-in connector uses shield attachment of solder attachment for the contact. Our female SMA terminal connector provides a minimum frequency of DC and a maximum frequency of 18 GHz.

SMA female press-in terminal RF connector has a ptfe dielectric type and a VSWR of . This Fairview Microwave SMA terminal connector has a brass body with gold plating. Our FMCN1378 SMA connector uses gold plating material. This SMA female press-in terminal RF connector is RoHS compliant, you can find this SMA female press-in terminal connector datasheet specifications above.

Fairview Microwave female SMA press-in connector purchases will ship the same day. Our press-in SMA female tab connector is part of over one million RF, microwave and millimeter wave components in stock and ready for same-day shipment worldwide. We also build custom SMA cable connector assemblies that will ship quickly from our location.