Same-Day Shipping in the next 3:14:08
Same-day shipping if you order in the next hours!
Need assistance? Call 1-800-715-4396

SMA Male (Plug) to GMS Female (Jack) Bulkhead Adapter, Passivated Stainless Steel Body, High Temp, 1.3 VSWR

SKU: SM2927
DISCONTINUED PRODUCT
Search for alternative
Adapters.
Product Documents
Key Specifications
Key Specifications.
Connector Series 1SMA
Connector Gender 1Male
Connector Polarity 1Standard
Connector Impedance 150 Ohm
Connector Series 2GMS
Connector Gender 2Female
Connector Polarity 2Standard
Connector Impedance 250 Ohm
Frequency, MinDC
Frequency, Max23 GHz
Adapter Body StyleStraight
Connector Mount Method 1None
Connector Body Material 1Stainless Steel
Connector Body Plating 1Passivated
Connector Mount Method 2Bulkhead
Connector Body Material 2Stainless Steel
Connector Body Plating 2Passivated
Description

SMA Male (Plug) to GMS Female (Jack) Bulkhead Adapter, Passivated Stainless Steel Body, High Temp, 1.3 VSWR

SMA adapter SM2927 from Fairview Microwave is part of a very large selection of in-stock interconnect RF components. Our SMA to GMS adapter is a coaxial adapter design with a 50 Ohm impedance. This 50 Ohm SMA adapter is manufactured to precise RF adapter specifications and has a maximum VSWR of 1.3:1.

SMA to GMS adapter is constructed with male gender on side 1 and female on side 2. SM2927 SMA male to GMS female coaxial adapter from Fairview is a straight body style. This straight SMA connector adapter is an in-line RF adapter design.

Fairview male SMA to female GMS adapter is part of over one million RF, microwave and millimeter wave components in stock. Our straight SMA adapter is ready for same day purchase and shipping worldwide. We also stock and/or custom build SMA and GMS coaxial cables that ship quickly from our facility for all your RF adapter component needs.