Same-Day Shipping in the next 3:14:08
Same-day shipping if you order in the next hours!
Need assistance? Call 1-800-715-4396

RP SMA Male to RA QMA Male Cable LMR-240 Coax

SKU: FMC00423
Cable length
OR
*Lengths are rounded up to the nearest quarter inch or centimeter respectively.
Product Documents
Key Specifications
Key Specifications.
Connector Series 1SMA
Connector Gender 1Male
Connector Polarity 1Reverse Polarity
Connector Angle 1Straight
Connector Mount Method 1None
Connector Impedance 150
Connector Series 2QMA
Connector Gender 2Male
Connector Polarity 2Standard
Connector Angle 2Right Angle
Connector Mount Method 2None
Connector Impedance 250
RF Cable Part NumberLMR-240
RF Cable TypeLMR-240
RF Cable Impedance50
Description

RP SMA Male to RA QMA Male Cable LMR-240 Coax

RF cable assembly part number FMC00423 RP SMA male to RA QMA male cable LMR-240 coax from Fairview Microwave is one of a huge selection of coaxial cables for radio, antenna and interconnect with RF components. Fairview Microwave RF coaxial cable assembly products are designed for typical use, production, laboratory test and measurement, defense / military, aerial antenna towers, etc. RP SMA male to RA QMA male cable LMR-240 coax, like our other coaxial cable assemblies, is specifically ready for quicker shipment than most in the industry can provide.

This Fairview Microwave RF coaxial assembly is manufactured with Reverse Polarity SMA cable connection on one end and a QMA cable connection on the other end. Our RP SMA cable assembly has a male gender on end one and male on end two. RPSMA cable FMC00423 is built in a male to male coaxial assembly design and will ship quickly after the purchase.

Fairview Reverse SMA male to QMA male cable assembly FMC00423 is built with LMR-240 coax and it is a flexible design. Our RP-SMA cable assembly is manufactured with 50 Ohm SMA to right angle 50 Ohm QMA cable connectors and has a 50 Ohm impedance for the cable. RF specs for this R-SMA male to QMA right angle male cable can be found on its specifications datasheet PDF above. Keep in mind that FMC00423 can also be used as a QMA male to RP-SMA male cable because the assembly operates in both directions.

SMA Reverse Polarity male to QMA right angle male coaxial cable assembly is just one of more than a million RF parts we have available. Fairview Microwave is where to buy a high quality SMA to QMA cable assembly for quick shipment worldwide. We also have a wide selection of other low to high frequency coaxial cables that will ship quickly from our United States warehouse. Because Fairview is one of a few RF, microwave and millimeter wave cable assembly suppliers with rapid shipping, many variations of SMA cable assemblies can also be built and shipped quickly as well. Custom cable assemblies for radio, antenna, RF component inter connection and more for production, test and measurement labs, military / defense, aerospace, telecom and other RF applications for cables can be easily built.


* LMR™ is a trademark of Times Microwave Systems.