Same-Day Shipping in the next 3:14:08
Same-day shipping if you order in the next hours!
Need assistance? Call 1-800-715-4396

SMA Male Connector Solder Attachment for RG405 Cable

SKU: FMCN1503
Pricing
QUANTITYPRICE
1-24$25.79
25-49$24.76
50-99$23.98
100-249$23.47
250+Call
For larger quantities, please call for quote.
* All Prices are in US Dollars and do not include duties
Buy
 

bbb

Available Quantity: 12
Same day Shipping
Same-Day Shipping
Order in the next
Product Documents
Key Specifications
Key Specifications.
PolarityStandard
Connector SeriesSMA
Connector GenderMale
Impedance50 Ohm
Body StyleStraight
Attachment MethodSolder
Mount MethodNone
Minimum FrequencyDC
Termination TypeCoax
Interface Type 1RG405
Description

SMA Male Connector Solder Attachment for RG405 Cable

FMCN1503 SMA male coaxial connector from Fairview Microwave has an interface type of RG405 and a 50 Ohm impedance. This SMA male connector uses shield attachment of solder attachment for the contact. Our male SMA coaxial connector provides a minimum frequency of DC and a maximum frequency of Error.

SMA male coaxial RF connector has a ptfe dielectric type and a VSWR of 1.14:1. This Fairview Microwave SMA coaxial connector has a beryllium copper body with gold plating. Our FMCN1503 SMA connector uses beryllium copper contact and a gold plating material. This SMA male coaxial RF connector is RoHS compliant, you can find this SMA male coaxial connector datasheet specifications above.

Fairview Microwave male SMA connector purchases will ship the same day. Our SMA male RG405 connector is part of over one million RF, microwave and millimeter wave components in stock and ready for same-day shipment worldwide. We also build custom SMA cable connector assemblies that will ship quickly from our location.