Same-Day Shipping in the next 3:14:08
Same-day shipping if you order in the next hours!
Need assistance? Call 1-800-715-4396

SMB Jack to SMB Jack Bulkhead Adapter, High Temp, 1.3 VSWR

SKU: SM2002
Pricing
QUANTITYPRICE
1-24$29.19
25-49$27.73
50-99$26.27
100-249$25.10
250+Call
For larger quantities, please call for quote.
* All Prices are in US Dollars and do not include duties
Buy
 

bbb

Available Quantity: 341
Same day Shipping
Same-Day Shipping
Order in the next
Product Documents
0110
SM2002
Datasheet
SM2002
3D CAD Model (.step)
Key Specifications
Key Specifications.
Connector Series 1SMB
Connector Gender 1Jack
Connector Polarity 1Standard
Connector Impedance 150 Ohm
Connector Series 2SMB
Connector Gender 2Jack
Connector Polarity 2Standard
Connector Impedance 250 Ohm
Frequency, MinDC
Frequency, Max4 GHz
Adapter Body StyleStraight
Connector Mount Method 1None
Connector Mount Method 2Bulkhead
Description

SMB Jack to SMB Jack Bulkhead Adapter, High Temp, 1.3 VSWR

SMB adapter SM2002 from Fairview Microwave is part of a very large selection of in-stock interconnect RF components. Our SMB to SMB adapter is a coaxial adapter design with a 50 Ohm impedance. This 50 Ohm SMB adapter is manufactured to precise RF adapter specifications and has a maximum VSWR of 1.3:1.

SMB to SMB adapter is constructed with jack gender on side 1 and jack on side 2. SM2002 SMB jack to SMB jack coaxial adapter from Fairview is a straight body style. This straight SMB connector adapter is an in-line RF adapter design.

Fairview jack SMB to jack SMB adapter is part of over one million RF, microwave and millimeter wave components in stock. Our straight SMB adapter is ready for same day purchase and shipping worldwide. We also stock and/or custom build SMB coaxial cables that ship quickly from our facility for all your RF adapter component needs.