Same-Day Shipping in the next 3:14:08
Same-day shipping if you order in the next hours!
Need assistance? Call 1-800-715-4396

SMB Plug (Male) to SMB Plug (Male) Adapter, Gold Plated Brass Body, High Temp, 1.3 VSWR

SKU: SM2007
Pricing
QUANTITYPRICE
1-24$3.00
25-49$2.85
50-99$2.70
100-249$2.58
250+Call
For larger quantities, please call for quote.
* All Prices are in US Dollars and do not include duties
Buy
 

bbb

Available Quantity: 611
Same day Shipping
Same-Day Shipping
Order in the next
Product Documents
Key Specifications
Key Specifications.
Connector Series 1SMB
Connector Gender 1Plug
Connector Polarity 1Standard
Connector Impedance 150 Ohm
Connector Series 2SMB
Connector Gender 2Plug
Connector Polarity 2Standard
Connector Impedance 250 Ohm
Frequency, MinDC
Frequency, Max4 GHz
Adapter Body StyleStraight
Connector Mount Method 1None
Connector Body Material 1Brass
Connector Body Plating 1Gold
Connector Mount Method 2None
Connector Body Material 2Brass
Connector Body Plating 2Gold
Description

SMB Plug (Male) to SMB Plug (Male) Adapter, Gold Plated Brass Body, High Temp, 1.3 VSWR

SMB adapter SM2007 from Fairview Microwave is part of a very large selection of in-stock interconnect RF components. Our SMB to SMB adapter is a coaxial adapter design with a 50 Ohm impedance. This 50 Ohm SMB adapter is manufactured to precise RF adapter specifications and has a maximum VSWR of 1.3:1.

SMB to SMB adapter is constructed with plug gender on side 1 and plug on side 2. SM2007 SMB plug to SMB plug coaxial adapter from Fairview is a straight body style. This straight SMB connector adapter is an in-line RF adapter design.

Fairview plug SMB to plug SMB adapter is part of over one million RF, microwave and millimeter wave components in stock. Our straight SMB adapter is ready for same day purchase and shipping worldwide. We also stock and/or custom build SMB coaxial cables that ship quickly from our facility for all your RF adapter component needs.